Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves459-8694: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesBearings & BushingsSleeves
459-8694: Sleeve Bearing (Bushing)
459-8694: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Product Images
459-8694: Sleeve Bearing (Bushing)
459-8694: Sleeve Bearing (Bushing)
459-8694: Sleeve Bearing (Bushing)
459-8694: Sleeve Bearing (Bushing)
459-8694: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-8694
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 459-8694

Units of Measure

USMetric
Cross Holes: No
External Groove: No
Inside Diameter (in): 13.39
Inside Diameter (mm): 340
Internal Groove: No
Material: Steel,Structural Steel
Outside Diameter (in): 14.76
Outside Diameter (mm): 375
Overall Length (in): 6.02
Overall Length (mm): 153
Type: Straight Sleeve
View More
Compatible Models for part number 459-8694

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert