Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance460-5302: Drain Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
460-5302: Drain Kit
460-5302: Drain Kit

Cat® Fuel Filter Kit Drain Used In Fuel And Water Separator

Brand: Cat

Product Images
460-5302: Drain Kit
460-5302: Drain Kit
460-5302: Drain Kit
460-5302: Drain Kit
460-5302: Drain Kit

Cat® Fuel Filter Kit Drain Used In Fuel And Water Separator

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 460-5302

Units of Measure

USMetric
Length (in): 3.58
Length (mm): 91
Outer Diameter (in): 1.35
Outer Diameter (mm): 34.51
Thread: M18X4
Material: Polyamide Plastic,Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 460-5302

WHEEL TRACTOR

613C II 613C

GENERATOR SET

XQP115 XQ125CM

ENGINE

C3.6

LOAD HAUL DUMP

OTHER

SOIL COMPACTOR

CS56B CS12 GC CS68B CP68B CP56B CS10 GC CP12 GC CS66B CS78B CP11 CP12 CP13 CP14 CP16 CS76B CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

BACKHOE LOADER

416 420

MATERIAL HANDLER

MH3250 TH0642 MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

160K 120K 120 GC 140 GC 140K

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 966 972 966 GC 966XE 926 930 972XE 938 950

TELEHANDLER

TH1255 TH0842 TH408 TH1055

ASPHALT COMPACTOR

CW16 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D2 D1 D4 D3 D7

ASPHALT PAVER

AP500 AP655 PE636 AP400 AP555 AP455 AP600

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 558 FM528 LL 568 FM528 538

WHEELED EXCAVATOR

M323F M315 M322 M320 M315GC M318 M319 M316 M317 MH3040

INDUSTRIAL ENGINE

C2.8 C3.6 C4.4

COMPACTOR

CB13 CB15 CB16

EXCAVATOR

330 MHPU 340 312MHPU 313 GX 316 GC 336 GC 345 313 GC FM538 336D 352 350 333 GC 336D2 L 355 340D2 L FM548 320 326 330 GC 325 318 GC 323 MH3040 330 336D2 GC 340D L 340MHPU 335 336 333 326 GC 349 GC 336 MHPU 323 GX 323 GC 323GC 323 MHPU 317 316 313 320GX 312 GC 326MHPU 336D L 336D2 316MHPU 326GC FM558 OTHER 330D 320 GX FM568 330D L 330GC 320 GC 345 GC

VIBRATORY COMPACTOR

CS11 GC CS512 GC CS7 CP11 GC CP12 CS10 GC CP7 CS12 CP12 GC

MOBILE HYD POWER UNIT

336D L 345 MHPU 330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert