Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications460-6353: 107mm Long Display Mounting Plate
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
460-6353: 107mm Long Display Mounting Plate
460-6353: 107mm Long Display Mounting Plate

Cat® 107mm Long Display Mounting Plate used for Camera Monitor

Brand: Cat

Product Images
460-6353: 107mm Long Display Mounting Plate
460-6353: 107mm Long Display Mounting Plate
460-6353: 107mm Long Display Mounting Plate
460-6353: 107mm Long Display Mounting Plate
460-6353: 107mm Long Display Mounting Plate

Cat® 107mm Long Display Mounting Plate used for Camera Monitor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-6353
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 460-6353

Units of Measure

USMetric
Material: Steel,Stainless Steel,Alloy Steel,Carbon Steel
Overall Height (in): 1.08
Overall Height (mm): 27.44
Overall Length (in): 4.21
Hole Size (mm): 7 (4X)
Overall Length (mm): 107
Overall Width (in): 1.77
Finish: Paint
Overall Width (mm): 45
Color: Black
Weight (kg): 0.11
Weight (lb): 0.24
Hole Size (in): 0.26 (4X)
View More
Compatible Models for part number 460-6353

TRACK-TYPE TRACTOR

D6N LGP D6T D6T XL D6N D6T XW D6T LGP D6T LGPPAT D6T XL PAT D5R2 D6T XW PAT D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert