Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Insulation461-3072: Insulation
Home
CabsCab InteriorCab Insulation
461-3072: Insulation
461-3072: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Product Images
461-3072: Insulation
461-3072: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in engines
• Material Thickness: 50 mm (1.97 in)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in engines
• Material Thickness: 50 mm (1.97 in)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Specifications
Specifications
Units of MeasureUSMetric
Material Description: Polyurethane Foam
Overall Width (in): 20.47
Material: Acoustical Insulation,Acrylic Adhesive
Thickness (in): 1.97
Overall Length (in): 14.69
Overall Width (mm): 520
Overall Length (mm): 373
Thickness (mm): 50
Units of MeasureUSMetric
Material Description: Polyurethane Foam
Overall Width (in): 20.47
Material: Acoustical Insulation,Acrylic Adhesive
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Excavator
M318F
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Warranty Information
Return Policy
Parts diagram for 461-3072
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert