Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Product Images
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge
461-7060: 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

Specifications
Specifications
Units of MeasureUSMetric
Width: 3031 mm
Width: 119.3 in
Height: 73.4 in
Height: 1864 mm
Weight: 4973.6 lb
Weight: 2256 kg
Length: 1954 mm
Length: 76.9 in
Capacity: 5 m³
Capacity: 6.5 yd³
Base Edge Thickness: 1.4 in
Base Edge Thickness: 35 mm
Cutting Edge Thickness: 30 mm
Cutting Edge Thickness: 1.2 in
Interface Type: Pin On
Required Hydraulics: 3rd Function
Units of MeasureUSMetric
Width: 3031 mm
Width: 119.3 in
Height: 73.4 in
View More
Compatible Models
Compatible Models
Wheel Loader
938M
View More
Wheel Loader
938M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert