Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components462-6704: Swing Motor Brake
Home
HydraulicsOther Hydraulic Components
462-6704: Swing Motor Brake
462-6704: Swing Motor Brake

Cat® Swing Motor Brake controls the stopping and holding of the swing motor, ensuring stable rotation and secure positioning during operation

Brand: Cat

Product Images
462-6704: Swing Motor Brake
462-6704: Swing Motor Brake
462-6704: Swing Motor Brake
462-6704: Swing Motor Brake
462-6704: Swing Motor Brake

Cat® Swing Motor Brake controls the stopping and holding of the swing motor, ensuring stable rotation and secure positioning during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-9297
20R-9297 : Cat® Reman Swing Brake
Check Price
Compare Alternate Parts
462-6704
This part:
462-6704: Swing Motor Brake
Outside Diameter (in)

28.248

Inside Diameter (in)

5.996

Height (in)

11.240

Description

Cat® Swing Motor Brake controls the stopping and holding of the swing motor, ensuring stable rotation and secure positioning during operation

20R-9297
This part:
20R-9297: Cat® Reman Swing Brake

Description

Cat Reman Swing Brake

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert