Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses463-0318: 12.7mm ID Fuel Priming Pump Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses
463-0318: 12.7mm ID Fuel Priming Pump Hose
463-0318: 12.7mm ID Fuel Priming Pump Hose

Cat® Fuel Priming Pump Hose channels fuel between components to support system priming and maintain pressure before engine start

Brand: Cat

Product Images
463-0318: 12.7mm ID Fuel Priming Pump Hose
463-0318: 12.7mm ID Fuel Priming Pump Hose
463-0318: 12.7mm ID Fuel Priming Pump Hose
463-0318: 12.7mm ID Fuel Priming Pump Hose
463-0318: 12.7mm ID Fuel Priming Pump Hose

Cat® Fuel Priming Pump Hose channels fuel between components to support system priming and maintain pressure before engine start

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 463-0318
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 463-0318
Overall Length (mm): 590
Weight (kg): 0.653
Material: Carbon Steel,Low Pressure Hose
View More
Compatible Models for part number 463-0318

GENERATOR SET

3516E

ENGINE

3516E

TRUCK

785G 785

OFF HIGHWAY TRUCK

789G 789 785

ROTARY CUTTER

RC20

WHEEL LOADER

995 994K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert