Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits464-0329: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
464-0329: Oil Cooler and Lines Gasket Kit
464-0329: Oil Cooler and Lines Gasket Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul - Oil Cooler and Lines Gasket Kit

Brand: Cat

Product Images
464-0329: Oil Cooler and Lines Gasket Kit
464-0329: Oil Cooler and Lines Gasket Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul - Oil Cooler and Lines Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

247-3796: Engine Oil Cooler Round Gasket
247-3796: Engine Oil Cooler Round GasketQuantity: 2
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 3
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 1
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 4
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
111-3820: 57.15mm Inner Diameter Retainer Ring
111-3820: 57.15mm Inner Diameter Retainer RingQuantity: 2
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 3
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 3
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 1
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 8
228-7097: 3 x 59.36mm 90A FKM O-Ring
228-7097: 3 x 59.36mm 90A FKM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 464-0329

We are still working on adding a specification for this part.

Compatible Models for part number 464-0329

GEN SET ENGINE

G3508 G3516 G3512 3512 3512B 3508B 3516 3516B

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

C9 3508 3412C G3516 G3512 G3508 3516C GEN G3516B 3508C G3520B 3516 3516C 3516B 3508B 3512 3512C 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512

MARINE ENGINE

3512C 3516 3512 3508 3508B 3516B 3516C 3512B

POWER MODULE

3516C PM3516 PM3512 PP3516 XQC1600 PM3412 PMG3516 PM3508

INDUSTRIAL ENGINE

3508B 3512B 3516B

PETROLEUM ENGINE

3508C 3516C 3512C

LOCOMOTIVE ENGINE

3516 3512 3508C 3516C 3516B 3508B 3512C 3512B 3508

GAS ENGINE

G3512 G3516 G3508

WHEEL LOADER

980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert