Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTires & RimsMudflaps464-6670: Fender Mudflap
Home
DrivetrainTires & RimsMudflaps
464-6670: Fender Mudflap
464-6670: Fender Mudflap

Cat® Fender Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Product Images
464-6670: Fender Mudflap
464-6670: Fender Mudflap
464-6670: Fender Mudflap
464-6670: Fender Mudflap
464-6670: Fender Mudflap

Cat® Fender Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 464-6670
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 464-6670

Units of Measure

USMetric
Material Description: RUBBER
Overall Width (in): 27.96
Material: Rubber & Fiber Rubber
Thickness (in): 0.26
Overall Width (mm): 710
Overall Length (in): 33.28
Overall Length (mm): 845.5
Thickness (mm): 6.4
View More
Compatible Models for part number 464-6670

WHEEL LOADER

980L 982M 980M 980GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert