Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSecurity464-7816: Remote Disable Module
HomeUpgrade & Repair KitsUpgrade KitsSecurity464-7816: Remote Disable Module
464-7816: Remote Disable Module

Prevent the machine from being started from the key switch in the off position. Allows an authorized person in a remote, off board location to enable a disabled machine to start.

Brand: Cat

Product Images
464-7816: Remote Disable Module
464-7816: Remote Disable Module

Prevent the machine from being started from the key switch in the off position. Allows an authorized person in a remote, off board location to enable a disabled machine to start.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

477-3970: MODULE GP
477-3970: MODULE GPQuantity: 1
6V-3940: M8-1.25 x 25mm Hex Head Bolt
6V-3940: M8-1.25 x 25mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 464-7816

We are still working on adding a specification for this part.

Compatible Models for part number 464-7816

INTEGRATED TOOLCARRIER

IT14F IT14G IT14B IT24F IT28G IT28B IT18F IT18B IT38G II IT38H IT38G IT38F IT12 IT28 IT18 IT62G IT62H IT14G2 IT62G II

UNINTERRUPTIBLE PWR SU

UPSB 130 UPSB 125 UPS1200S UPS1200Z UPS 750 UPS 600G UPS 600 UPS1000Z UPS1000S UPS 500 UPS 300 UPS 301 ES12F UPSB 505 UPS 250 UPS 150 UPS 120 UPS 500G UPS 900 UPSB 220

WHEEL HARVESTER

580B 550 570 580 570B 560B 550B

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

GRAPPLE-WASTE HANDLING

G320B G315B

TRACK FELLER BUNCHER

511 522 521 521B 532 522B 541 551 552 2290 TK1051 552 2 1290T 2390 2391 2491 541 2 2590 TK711 TK732 TK722 TK721 TK752 TK741

SILAGE DEFACER

DFS124 DFS121 DFS118

ROTARY MIXER

RM500B

FLAIL MOWER

HMF210 HMF110

MULTI PROCESSOR

MP40 MP20 MP30 MP15 VT50 VT60 VT30 VT40 MP324 MP318

QUICK COUPLER-DWL

CW-20 CW-05 CW-10 CW-20S CW-45S CW-55S CW-70 CW-45 CW-55

SOIL COMPACTOR

825H 825G 825K 825C CP44B 815K 815B 815F CS10 CS12 CS54B CS44B 825G II CS64B CS11 GC 815F II

PETROLEUM ENGINE

3412E C175-16 C15 C13 C18 C11 C27 C32 C4.4 C-15 3126B C280-12 3508C 3508B C9 C7 3516 3512 2016 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70 TH35-E81 TH31-E61 TH55FT-E90 CX48 CX38-P892 CX38-P800 CX31-P600 TH55-E70 CX48-P2300 CX35-P800

ARTICULATED TRUCK

D30C D30D D35C 725 740 745 730 735 D44B D300E D300D D300B D400 D40D D250E D250D D250B 725C OEM D550B 735B OEM 740 GC 730C 735C 735B D20D D25D D25C D350E II 745C OEM 740C 740B 745C D35HP D400E D400D 725C 730C2 D350E D350D D350C D400E II 725C2 735 OEM D250E II 735C OEM 730C OEM

TRENCHER

T9 T15B T15 T6B T9B

WHEELED EXCAVATOR

W330B M318F OEM M315D2 MH3026 MH3024 M324D2 MH M320D2 M322D2 MH M322D MH M330D M323F M322F M322D M322C W345B II M325B M320F W345C MH M318D M318C M318F M314-07 M315C M315D M316C M316F M316D M313C M313D M314F M317D2 M314 M315 M318 M316 M325C MH M318D MH M322D2

PNEUMATIC COMPACTOR

PS-300 PS-300C PS-500 CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34 PS-200B PS-150C PS-150B PF-300 PF-300C

INDUSTRIAL ENGINE

C6.6 C3.4B C-12 C-15 C-10 C-16 3.4B 3024C 3508B 3516B 3516C 3512E 3512B 3512C C9.3B C4.4 3126 3116 3114 3054E 3054B 3054C 3056E C7 C9 3412E 3412C 3054 3056 3034 3024 3013 3014 3003 C7.1 3176C 3176B 3044C 3406E 3406B 3406C 3408E 3408B 3408C 3126B 3306 3306B C1.7 C1.5 C1.6 C1.1 C32 C27 C18 C280-16 3204 C9.3 D398 D399 D379 D349 D346 C0.5 C0.7 3196 C-9 C11 3160 C13 C15 3011C 3013C 3512 3516 3508 DG60 C3.3 C3.4 3456 C175-16 3412 C2.2 CG137-08 D353E

WHEEL SCRAPER

621E 621G 621F 621B 623G 623F 623B 623E 627G 627F 627B 627E 631G 631D 631E 633D 637K 637E 637G 637B 637D 641B 651E 651B 657G 657E 657B 615 621 611 613C II 637 641 657 651 613C 615C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRAILER

VFS70 VFS50

QUICK COUPLER-LWL

SW2211

FACE HAULAGE

FH125 D OTHER FH110 FH120

BLADE

2017 834G SNOW WING BLADE

PUMPER

SPS343 HT400 SBF214 SPF743 SPF343C SPP101 SPF343 SUF557

SHOVEL LOGGER

345C

POWER MODULE

3516B 3516C XQC1600 XQG400 PM3412 XQ35 C32 C18 PM3508 PM3516 PM3512 PP3516 XQG135 XQC1200 PMG3516

FELLING HEAD

HFW221 HFW222 HFW232 SS-56 HF222 HF221 HF202 HF201 HF181 SAT420 SH-58 SC-57 SAT630 HF201B SH-56B

SHEARER

EL2000 EL4000 OTHER EL1000 EL3000

OFF HIGHWAY TRUCK

777G 798 AC 3508B 796 AC 794 AC 773GC 789G 798

PUMP

WS223 WS305 XD WS255 WS273 XD WS063 WS223 XD WS223 SS WS255 XD WS255 SS

ROOF BOLTER

RB120 RB230 RB220 OTHER

KNUCKLEBOOM LOADER

559C 559D 539 559 2484D 2484C 2384D 2384C 579C 579D

TRANSMISSION-MILITARY

CX28 7155

HAMMER

H35E S H50 H45 H65DS H75E S H180DS H120E S 100 B20 130 140 H115E S 115 B35 B30 120 H45DS H180E S H65E S H95E S 70 63 H110E S B8 B6 B4 160 H80E H55E S H55DS H140CS H140DS H140E S PH126 H160E S H45E S H195 H35DS H90C H180S H130E S H160CS H160DS

LOG LOADR FORST MACH

558

RIPPER SCARIFIER

12G

MIXING BUCKET

MB200 MB250

MARINE TRANSMISSION

7211 7231 7221 7251 7241 7271 7261 C8.7

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM620 PM622 PR-750B PR-450C PM-465 PC305B PC306B PC412B PC104B PM312 PM313 PM310 PC3 PC4 PC9 PC6 PM-200 PM-201 PR-450 PC408B PM-102 PC404 PC205B PM820 PM825 PM822 PR-105 PM-565B PR-75 PC203 PC204 PC205 PC206 PC210 PC310B

AUTOMATIC TRANS SWITCH

ATS

ELECTRIC ROPE SHOVEL

7495 7395 OTHER 7295 7182 7295 HD 7495 HF 7495 HD

TRANSMISSION

TR53 TA22 TR35 CX35 CX31 OEMTPG145 OEMPG115 CAT 7155 CX31-P300 OEMTCPLUS

SHEAR

S3090 S3070 S3050 S3 S2090 S2070 S2050

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5150C MD6750 MD6420B MD6420C MD5075 MD5050 MD5090 MD5050 T MD6290 MD6240 OTHER MD6420 MD5125 MD5075C

SKID STEER LOADER

226D 226B3 226D3 232D 236D 262C2 262D3 272D3 272D2 242B3 242D3 272D3 XE 252B3 272C 272D 279D3 272D2 XHP 236 232 236B3 248 246 242 262 252 236D3 262B 262D 262C 268B 216 228 226 289D3 232D3 272D XHP 256C 246D3 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

DELIMBER

PRE426 DLK426

WHEEL FELLER BUNCHER

2670C 2670D TK370 TK380 2470C 573C 573D HA870 553C 2570C 2570D HA770 563C 563D 543 573

POWERTRAIN

C11 C18 C15 TR43E44-C13BL TR43M44-C13B

ACCESS PLATFORM

THP10 II THP24S II

CONVEYOR SYSTEM

BC200 BC100

STUMP GRINDER

SG16B SG18B SG18 SG16

TRUCK ENGINE

3054 3114 3116 3126 3176 3406E 3406B 3208 3176B 1673B 1673C C-10 C-12 C-18 C-15 C-16 3306C 3306B 3126B 3126E G3306 C7 C9 CT11 CT13 CT15 C-9 C11 C13 C16 C15 C18 1674 1676

BRUSH CUTTER

MR-244 BR172 BR166 BR160 BR624 BRX318 BRX418 BRX118 BR272 BR378

CONTROL PANEL

EMCP4.4 U

BUCKET

BUCKET

SHEAR-MECHANICAL

S128 S115 VPS-35 VPS-45

ASPHALT COMPACTOR

CB22B CB7 CB10

WHEEL SKIDDER

518C 515 528 545 508 545D 545C 555D 535D 535C 535B 528B 525D 525C 525B 530B

SCOOP

SU636 SU488 SU482 OTHER SU482 DN SU488 L HD SU488 DN SU488 DM SU488 L SU488 D

RETROFIT AFTERTREATMNT

TWC DOC DPF SCR

RENEWABLE ENERGY

PVT115 PVT110 PVT120

PACKAGE

3.4B IOPU

TOOL BAR

6 4

MARINE PROP PROPELLER

MPP

BROOM-UTILITY

BU115 BU118

WATER FORDING TRACTOR

D7R II

PULVERIZER

VHP-50 VHP-40 VHP-30 VPC-50 VPC-40 VPC-30 VPC-60 P40 P25 P28 P16 P140 P130 P120 P115 P225 P215 P235

BROOM-PICKUP

BP15B BP18B BP118C BP115C BP24 BP25 BP22 BP18 BP15

MINER BOLTER

CM845

BEAMED STAGELOADER

OTHER BSLPF6 BSLPF5 BSLPF4

CONTINUOUS MINER

CM345 N CM430 CM445 CM440 CM230 CM235 CM240 CM330 CM340 OTHER CM235 T CM210 CM220

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

973C 973D 973K 977K 977L 983B 963D 963B 963C 963K 951B 953B 953C 953D 953K 955K 955L 963 973 939 933 931 943 953 933C 935C 935B 939C 931B 931C 931C II 935C II

LANDFILL COMPACTOR

816F II 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K 836 826G II

GRAPPLE

120C 125C

AG TRANSMISSION

TA19-M4WD TA19-M2WD TA22-M4WD

TELEHANDLER

TH560B RT50SA TH306D TH357D TH220B TH355B TH3510D TH360B TH408D TH414C TH417D TH417C RT60 RT50 TL1055C TL1055D TH330B TH460B TH514D TH82 TH340B TH210 TH215 TH314D TH62 TH63 TL943D TL943C TH580B TL642D TL642C TL1255C TL1255D

SOIL STABILIZER

SS-250B

GRAPPLE-LOG LOADING

GLC85 GH52 5055 3197042 GLL60B GLL55B GLK55 GLL52B

ASPHALT SCREED

SE34VT AS4251C AS4252C 10B 10-20B AS3251C AS3301C AS2251 SE34V AS2302 AS2301 SE50 V 8-16B AS2252C AS4173 AS2302C SE60 VT XW 8 FT AS4251 SE60VT XW SE60 V XW SE60 V 10-20WB 10 FT AS3143 AS3173 SE50 VT

RAKE-POWER BOX

PR190 PR172 PR184

WINDROW ELEVATOR

WE-601B

FELLER BUNCHER

FB518

PLOW

OTHER GH 1600 GH 800 RHH 800

DIESEL OXDN CATALYST

DOC

QUICK COUPLER

FUSION HEX-WEDGE PIN GRAB

IN-LINE RIPPER

TL2 930 TL2 730 TL2 530

TRACK-TYPE TRACTOR

D6G2 LGP D6E SR D6N LGP D7R XR D3K2 XL D5C III D5K XL D6R LGP D6H II D9 GC D6H XL D6H XR D6T LGPPAT D6K LGP D6R STD D7R II D5R LGP D6R II D5R2 D6R LS D6G SR D6GC D6R XL D4C III D6K2 XL D6K2 D7E LGP D5K LGP D6XE 30/30 D6K2 LGP D9 D3 D6 D5 D8 D4K LGP D5G LGP D5H XL D7G2 D4C II D3C II D10 D11 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6C D6D D6R D6T D6M D6N D6K D6G D6H D7E D4K2 LGP D6T LGP D6T XW D6T XL D5R XL D7R D7F D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D9H D6T XW PAT D6D SR D4K XL D6N OEM D10N D10R D10T D11N D11R D11T D7R LGP D6T XL PAT D4H XL D5K2 XL D3K LGP D6N XL D3K2 LGP D4K2 XL D6K XL D6R III D4H III D6F SR D3K XL D5K2 LGP D10T2 D8R II DEUCE

RAKE-LANDSCAPE

LR15B LR18B LR18 LR15

ASPHALT PAVER

AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C AP-800D AP-800C AP-200 BG500E BB-621C AP-900B BG-260D BG-260C AP655F BB-760 BG1000E AP-300 BG-2455D BG-2455C AP-555E BG-230 AP355F AP-600D AP655F L AP-300D AP-255E BG655D AP-1200 BG-245C BG-240C BG-230D AP-600 AP555F AP600F AP-1050 BG1055E AP-1000 BG-225B BG-225C BG555E AP300F AP-755 AP-500E AP-200B BG-210B BG600D AP-800 AP-1050B AP-655C AP-655D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E

PIPELAYER

578 587T 587R 583T 583R 583K 572R II 594H 561N 561M 561H 572R 572G 571G PL83 PL87 PL72 PL61 589 594

MINING EXCAVATOR

5130B 5230B 5130 5110B 5230

BROOM-ANGLE

BA118C BA25 BA22 BA30 BA18 SAHL BROOM

SHEAR-DEMOLITION/SCRAP

S385C S385B VHS-70/3 VHS-70/4 VHS-40/3 S130 VHS-50/3 S320B S325B S390 S365 S340 S325 S320 S305 VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-10 S340B S80 VHS-60/4 VHS-60/3 S25 S50 S40 S30 VHS-30/3 S365B S365C

GRAPPLE-CLAMSHELL

CTV30 CTV40 CTV15 CTV20

POWER PACKAGE

C7 C32

GENERATOR SET

G3516 G3512 G3508 G3532 G3516B G3516C G3516E G3516H 3508C 3508B C4.4XQ80 C4.4DE55E2 G3512E G3512H CG137-12 CG137-08 DG125 DG100 C7.1 3056 3054 DG150 G3520C G3520B G3520E G3520H 3512C 3512B 3516C 3516B 3516E PVT117 C7.1DE150E XQ230 C6.6 C9 C7.1DE200E C4.4XQ100 C4.4DE88E0 C4.4DE88E3 C18 C15 C13 C1.1DE9.5 C27 C32 3408C 3406C 3406E C4.4DE110E2 3508 3412C C13GENSET 3516 3512 XQ425 C7.1DE150E0 C4.4 XQP300 C18 I6 C13 XQ375 C13 XQ350 3412 C3.3DE50E0 C3.3DE50E2 3456 DG30 C3.4 C3.3 DG80 C3.3DE33E3 DG60 G3306B C3.3DE33E0 XQP150 3304B G3306 XQP60 C2.2 3306B XQP100 G3406 G3412 C6.6DE150E C15 I6 C9.3 C2.2DE18E3 C9 GEN SET C175-20 C175-16 G3412C C1.1 C4.4DE65E3 C1.5

BOX BLADE

BB121 BB124

EJECTOR TRUCK

D400E II 730C2 EJ 730C 740B 740 730

COMBAT VEHICLE ENGINE

C13

MULTI PROCESSOR JAW

MP324 MP318 MP30 MP40 MP15 MP20

DISK RIPPER

TL3 930 TL3 530 TL3 730

ENGINE - MACHINE

3516C 3304 3306 CT13 3408 C3.4B 3054C C32 C27 C4.4 C-9 C-12 C9 C6.6 3046 3116 3114 3204

CHALLENGER

55 65 75 35 45 MTC855 MTC865 MTC835 MTC845 MTC735 MTC745 MTC755 MTC765 MT865 MT855 MT845 MT835 MT800 MT765 MT755 MT745 MT735 MT700 95E 85E 85D 75D 75E 65C 65E

BOOM

120C

TRUCK

775G 775F 775E 777C 777B 777D 777G 777F 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 777 769D 769C 795F AC MT4400D AC CT660S 6X4 793F CMD 773G OEM 793F XQ 775G OEM 794 AC 772G OEM 793F AC 773G LRC 793D 793B 793C 793F 797F 797B 775G LRC 789C 789D 789B 770G OEM 69D 785G 785C 785D 785B

QUICK COUPLER-MWL

SW2007/8 SW2109 SW2003/6 QUICK COUPLER

SWITCHGEAR

EPIC

ROOF SUPPORT CARRIER

SH650 D SH620 SH630 SH640 SH650 SH660 SH680 SH660B SH640 D SH150 SH650 VFD

TRUCK BODY

795F 785D 789 785 770 771 772 777 773 775 789D 769 793 797 777F

MULTI PROCESSOR JAWS

VT60 VT50 VT40 VT30

GEN SET-MILITARY

3608

POWER PACK

PP120

SHAFT JUMBO DRILL

MD1002 P MD1001 P MD1003 P MD1001 MD1002 MD1003

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

ROTARY DRILL

MD6540C MD6310 MD6250 MD6200

MINI HYD EXCAVATOR

301.7D CR 302.2D 302.4D 302.5C 302.7D 308E2 304C CR 305E2 CR 301.8 301.6 301.5 305.5D 305.5E 301.7CR 303.5D CR 305.5E2 CR 304.5E2 302.5 305C CR 302CR 303.5 305.5E2 304 305 303 308 309 306 310 304.5 303.5E2 CR 304E2 305E 304E 305.5 303ECR 303E CR 301.4C 301.6C 301.7D 301.8C 305E2 305.5D CR 304E2 CR 304D CR 306.5 308E CR 303.5C CR 300.9D 308E SR 306E2 303C CR 307.5 308E2 SR 303.5C 303.5E 303.5D 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 308E2 CR 307E2 308E2SR 308.5 305D CR 303.5E2

HARVESTER HEAD

SAT223 SAT214 SAT422DB SAT322T SAT325T SAT323T SAT318T SAT223T HH700 HH44 DE SAT323TSC HH500 SAT322TSC SAT323 SAT325 SAT322 SAT318 HH45 SAT318TSC HH55 HH65 HH75

ROCK FEEDER

RF300

EXCAVATOR

330 L 324D 324E 325-A 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 330 LN 558 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 324E L 312E L 330 GC 345D L 390F L OEM 320B 320C 320D 320E 314E LCR 349F LXE 325D FM 330C L 312D2 GC E70B 318F L 329D 329E 330-A 325D MH 313F LGC 316E L OEM 345C MH 326F LN 345 GC 336D 336E 336F 335F 336F XE 330B LN 311-A 206B 336D L 312D2 L 205B 324D L 320E RR 312D L 324D FM LL 323F LN 345C L 323D3 323D2 313F GC 336F LN 320E LN 330F 330B 330C 330D 365B L 340D2 L 330B L 325 L 317B L 307-A 322-A N 318E L 336 GC 340D L 326F L OEM EL200B 335F LCR 312 GC 385C L MH 329D2 L M315F 315D L M317F E300B M318F 349F L 312C L 350 L 345B L 314D LCR 336F LN XE 313F L 326D2 L 385B 385C 365C L 345B II MH 390D 390F 350-A 315 GC 349E L VG 325B LN 318D L E120B 316F L 312E 312F 312B 312C 312D 322B LN 311B 311C 349E L 330D2 323D LN 352F XE VG 312B L 315B 315C 314C FM568 313F 313B 313D 312D2 320E LRR 323D SA 336D2 GC 314F CR 336F LNXE 329E LN 320B FM LL E650 390D L E240C E240B 326D2 320F L 313D2 326GC 214B FT 319D 320C FM 319C 568 FM LL E110B 318C 318E 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 349D L 320-A L 320-A S 320-A N 320D2 320D3 336D2 L 325D L EL300 374D L 323F OEM 330C FM 231D 318D2 L E240 235B 235C 235D 323F L 365C 365B E300 312F GC 318B N 325 LN 336D2L OEM 336D LN 320E L 315-A L 323D2 L 320D FM 313 GC 349D2 L 317 N 330C LN 329D2 330C MH 329E L OEM 314D CR 325C L 326F L 350-A L 322B L 374F EL240 315-A 323E L 245D 315B FM L 390F L 320 L 336D2 LXE EL180 320D L 325C FM 340F L UHD EL240B EL240C 319D L E450 330F LN 229 225 224 328D LCR 340F L LRE 325F LCR 235 M320F 205 206 320-A 219 214 215 212 213 330F L 317B LN 329F L 315F LCR 245 M318 M320 345B II 215B 325B L 215C 215D 375-A L 374F L 214B 213B 385C FS 345B 212B 345C 345D 307 385C L 219D 315 313 336F L XE 323E LN 314E CR 349D 320 GC 349E 349F 340F 330-A L 323D S 323D L 211B 323E SA 336D2 L XE 336FMHPU 320C L 325D FM LL 336E LNH E110 349D2 336D2 568 FM 320B LU 313D2 LGP 340 349 324D FM 352 320 326 325 323 329E L 330 336 318D2 395 365B II EL300B 324D LN 374 311D LRR 326D L 225B 225D 330D FM 224B 320D2 FM 352F-VG 365C L MH 229D 322-A 349E MH 352F 317-A 324E L OEM 336F L 325-A L 322 L 330D2 L E120 320B S E180 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC 319D LN 330D L 330D MH 329D L E70 330D LN E200B 322C FM

PUMP POWER END

WSP305 WSP223 WSP273 WSP255 WSP063

MULTI TERRAIN LOADER

287C2 297D XHP 297D 297C 297D2 XHP 287C 287B 287D 277B 277D 277C 257D3 257B3 267B 247B3 277C2 257D 297D2 267 257 287 277 247

COMPACT TRACK LOADER

299D 299C 289C2 289D3 299D3 XE 259B3 259D3 279D 279C 289D 289C 299D2 XHP 279C2 279D3 259D 249D3 299D3 299D2 239D 299D XHP 249D 239D3

ROCK MOVER

RM900

COMBINE HARVESTER

460

BACKHOE LOADER

450E 450F 424B2 416E III 422F2 420F2 420XE 414E 416F2 416E 416F 416D 434F2 432F2 426B 428F2 424D 424B 422F 422E 420D 420E 415F2 420F 426 F2 428F 428D 428E 450F OEM 430E 430F 427F2 424B HD 415 416 428 420 436B 434E 434F 432E 432F 432D 434 430 432 444 446 440 450 430F2 442D 442E 446D 444F 444E 444F2

PETROLEUM GEN SET

3512B 3512C G3306B C27 C15 C18 C32

WHEEL LOADER

980XE 950GC 814K 928HZ 980K HLG 972M XE 950B 950G 950F 950H 950K 950M 950L 962M Z 950M Z 972G II 966M XE 982XE 960F 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 980G II 970F 966G II 972G 972H 972K 972M 972L 962G II 990 II 980C 980F 980H 980G 980L 980K 980M 982M 950F II 986H 986K G926 G910 988B 988G 988H 988F 988K G936 901B 902B 903B 908M OEM 988F II 907K 906K 906M 908K 908M 924GZ 924HZ 990K 990H 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 918F 966XE 966F II 924F 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 980 982 950G II 994 990 992 916 988K XE 926 930 950 950B/950E 950K OEM 930G 930H 930K 930M 936F 938G 938F 938H 938K 938M 980F II 966K XE

FORWARDER

554 564 584 574 574B 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

GRAPPLE-CONTRACTOR

G185B G107B G112B G115B G120B G125B G130B G145B G165B

SPRAY AR

CAT WDS

AUGER

A7 A7B A26 A19 A26B A13 A19B A14B

GAS ENGINE

G398 G399 G343 G379 G3306B G3304B CG137-08 CG137-12 G3612 G3616 G3608 G3606 G342C G3508J G3508B G353D G3512 G3516 G3508 G3304 G3306 G3512H G3512E G3512B G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3520B G3520J G3408C G3408B

TRACTOR

768B 772B 776D 776C 776B 772 784C 784B

HARD ROCK CONVEYOR

HRC30

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

MARINE PROP CTRL SYS

MPC

SITE PREP TRACTOR

586C 2864C

GRAPPLE-ORANGE PEEL

GSH20B GSH9 GSH22B GSH15B GSV520 GC GSM22 GSH22-10 GSH22-15 GSH525 GSH9B GSH22 GSH20 GSH15 GSH440 GSH425 GSV520 GSV525 GSH15-60 GSH15-80

MOTOR GRADER

120M 2 16H NA 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140H ES 120H ES 140H NA 14H NA 18M3 120K 2 135H 140M 3 140M 2 12M 3 AWD 120H 120G 24 120B 120M 120K 140K 2 135H NA 12H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 140B 140M 140K 140H 140G 143H 140 GC 160H ES 16M 16H 16G 14L 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 12F 160H NA

ARMORED FACE CONVEYOR

AFCPF7 AFCPF6 AFCPF5 AFCPF4 AFCPF3 OTHER

HYDRAULIC SHOVEL

6018 6015 6040 6030 6015 FS 6040 FS 6060 6050 OTHER 6018 FS 6090 FS 6015B 6050 FS 6020B 6060 FS 6030 FS

MARINE ENGINE

3516 3512 3508 D379A D375D 3516B 3516C 3516E 3512C 3512E 3512B 3616 3618 3612 3176C 3176B 3306 D397D 3408B 3408C 3406C 3406E C140 D398A 3412 3054B C12.9 3412C 3412E 3412D C280-6 C280-8 3196 3126 3116 C8.7 C18 C12 C15 D330A C280-08 C280-16 C280-12 D333A 3126B 3208 C9.3 D399 D349 D346 D334 D336 D315 3306B 3304B C9 C7 C-12 3054 3034 C7.1 C30 C32 3508C 3508B C175-16

GRAPPLE-MECHANICAL

G112 G115 G125 G140 VPG-35 VPG-45 VPG-55

FRONT SHOVEL

385C 5090B 235C 5080

ROOF SUPPORT

RSF RSG RST EHC OTHER

PETROLEUM PACKAGE

TH55-KRESS TH31-E61 CX35-C18I TH35-E81 TH48-E80 TH48-E70 TH55 CX31-C11I CX31-C15I CX31-C13I C18 CX31-C18I CX48-P2300 CX35-P800 CX31-C9I TH31-C9P TH31-C9T TH31-C9I TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH35-C15I

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

ENERGY STORAGE

ES6H0.75 ES12H1.5 ES34H7.75 ES30H3.75 ES20H4.25 ES27H6.0 ES40H8.5 ES18H2.25 ES36H4.5 ES24H3.0 ES14H3.5

RECLAIMER MIXER

RM-500 RM800 RM-250C RM-350B RM-300

LOCOMOTIVE ENGINE

SD50 3516 3512 C18 3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B

MARINE THRUST TRANSV

MTT

ELECTRIC MOTOR

CN9999 CN4086 CN3586 CN5086 CN1566 CN2086 CN3086 CN2586

GEN SET ENGINE

3516B G3520B 3512B G3508 G3516 3056 3054 G3512 3508B 3145 3160 3150 3116 3114 D379B 3608 3606 3612 3616 3304B 3306B G3516C G3516B C-12 C280-16 3456 3412 3126B 3406 3508 3512 3516 3406C 3406E 3406B 3408B G3412C 3208 3412C D399 D398B C3.4B 3306 3304

RIPPER

977 963 951 955 943 933 953B 9D 8D 11 10 3 7 6 5 4 9 8

MARINE THRUST AZIMUTH

MTA

THUMB

HYDRAULIC STIFF LINK

CABLE CONTROL

25 24 619 117

HIGHWALL MINER

HW300

GENERATOR

SR500 XQP500 SR4 SR5 SR4B SR4BHV

GRAPPLE-DEM/SORT

G320 G330 VRG-30/2 G315 GC G315 G325B G320B VRG-25/2 G310B G315B VRG-40/2 VRG-20/2 G215 GC G313 GC G310 GC VRG40 VRG30 VRG50 G210 GC G213 GC

CONTINUOUS HAULAGE

FH330 FH336

WHEEL TRACTOR-SCRAPER

613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

MARINE CONTROLS

THREE60 PC

CRUSHER

P325 P315 P335 P360 VHC-40 VHC-50 CR3 CR28 CR20 VHC-30 CR35 CR50

TRACK SKIDDER

D5HTSK II D4HTSK III 527 OEM 527 517 D4HTSK II

QUICK COUPLER-MWL HPL

PW2503/7 PW2709 PW2708

TOWED SCRAPER

TS185 TS180 TS225 TS220

LANDSCAPE TILLER

LT18B LT13B LT18 LT13

LONGWALL COMPONENT

OTHER

WHEEL TRACTOR

666B 621K OEM 613C II 650B 633E II 651B 651E 615 611 621 623 637 641 651 666 657E 657B 657G 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F CIPI 631K 615C II 631D 631E 631G 633D 639D 637G 637D 637E 637K 615C 613B 613C 613G

HEX BASED SPL SOLUTION

330D2 390F 326D2 313D2 M317D 374F OEM 336D2 323D2 352F 330F OEM 307E2 340D 6020B 349F 330F 335F 336D 336F 318D2 349D2 320D 320E 323E 352F OEM M322F 320D2 313F 6015B

MINING BKT DRAGLINE

BUCKET

HYDRAULIC CONTROL

128 193 172 173 163 153 141 140 183B 41 46 44 173B

JUMBO DRILL

OTHER

FIELD CULTIVATOR

TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36

WHEEL DOZER

834G 834H 834B 834K 844 824H 824G 824C 824K 854G 854K 844H 844K 824G II 814B 814K 814F 814F II

MULCHING HEAD

HM825 HM315B HM315C MD-250 HM115C HM112C HM418C HM415B HM415C HM518 HM215C HM210 HM208 HM312 HM315

DRAGLINE

8000 8200 8750 OTHER

COMPACT WHEEL LOADER

920K 902C2 910H 910G 910F 910K 910M 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2 906H2 914 910 902 908 906 920 907H2 910G II

MATERIAL HANDLING ARM

FUSION

UTILITY COMPACTOR

CC2.6 CB1.8 CB1.7 CB2.7 CB2.5 CB2.9

WAGON

776 772 613C II

FORK-LOGGING

FORK

LOGGER

227 322C

BULLDOZER

6 814S 11SU 8S 8U 8R 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A 8SR 8SU D5C PAT 10SU D5C PATLGP 11U 10U 9SU 5A PAT 834S 6SU 3S LGP 824S 826B 824C 825 824 815 816 7SU

FORK-PALLET

FUSION

UNDERGROUND ART TRUCK

AE40 AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD45B AD55B

UNDERCARRIAGE

OEMS

ON HIGHWAY TRUCK

CT660 CT680 CT681

WHEEL SAW

SW45 SW60 SW360B SW460B SW345B

PUMP FLUID END

WSF223 XD WSF223 SS WSF275 SS WSF223 WSF275 XD WSF255 WS255 SS WSF253 SS WSF253 XD WSF063 WSF305 XD WSF273 XD WSF243 SS WSF255 SS WSF243 XD WSF255 XD

LOAD HAUL DUMP

CL210B N R1700 II CL215 N R1300G II CL215B N R1700 XE R1600G R1600H CL115 N CL210B CL215B CL210 N R1300G CL110 CL106 CL115 CL210 R1300 CL215 CL110 N CL106N R1600 R2900 R1700G R3000H R2900G R1700

REMAN ENGINE

C4.4 3516B 3512B 3176B C27 C32 3408 3406 3412 3508B 3150 3176 3126 3116 3126B 3208 C6.6 1145 1160 C-10 C-12 C-15 3408E 3408B 3406C 3406B 3406E 3412E 3412C

MATERIAL HANDLER

MH3295 M325D L MH MH3022 MH3024 MH3037 MH3049 MH3059 M325D MH

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 58L

BACKHOE

D4 D3 BH150 BH160 BH30W BH30 BH27 931

FEEDER BREAKER

FB140 FB110 FB85 FB75 FB75 P FB140 P OTHER FB110 P FB85 P

THREE-WAY CATALYST

TWC

MARINE AUXILIARY

C32 3512 3508 3608 3508B 3508C 3516C 3516B 3512C 3512B

TILT-ROTATOR

TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CS-431C CS-431B CS-68B CS-433E CS-433C CS-433B CS-66B CS-653 CS-64B CS-643 TSF-54 CS54B CB-224 CB-214 CS56B CS-563C CS-563D CS-563E CP44B CS-78B CS-79B CP-433C CP-433B CP-433E CS-76B CS-74B CP-563E CP-563D CP-563C CC-34 CC-24 CS44B CP-573E CS-573C CS-573D CS-573E CB10 CB7 CB1.8 CB1.7 CB-424 CB-414 CS14 CB-564D CB-44B CB-434B CB-434D CB-434C CS-423E CP-323C CB-545 CB-544 CB-54B CB-534 CB-524 CB-523 CB-522 CB-521 CB-525 CB-514 CS-683E CP-533D CP-533C CP-533E CP-663E CV16B TSM-54 CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CD-54 CP-433 CB-68B CP-44B CV18B CB-34 XW CS-663E CS-323 CS-531D CS-531C CS-533C CS-533D CP74B CS-533E CB-523B CB-525B CB-224D CB-224E CB-224C CB-225E CB-225D CP-563 CP-553 CP-54B CP-56B CP76B CP-533 CS-44B CS-323C CD-44B CS-433 CS-431 CP-64 CP-54 CP-56 CP-44 CP-34 CP-76 CP-74 CS78B CB-64 CB-54 CB-214E CB-214B CB-214C CB-214D CB-334E XW CS79B CP-68B CP-643 CS-583E CS-583C CS-583D CP-653 CB-32 CS74B CB-34 CB-24 CB-22 CB-14 CP68B CVP16 CS-56 CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-553 CS-551 CS-54B CS-563 CS-533 CS-531 CVP40 CS-76 CS-74 CB46B CS-64 CV16 CV18 CB-634C CB-634D CD-54B CB-14B CB-334E CB-334D VVP10 VVP15 CB-335E CB-335D VVP25 CS68B VVP45 CP54B CP-74B CVP75 CVP110 CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

374D 330D L 329D L 330D2 374F MHPU 336E MHPU 349E L HVG 385C 420F2 352FMHPU 308E2 319D LN 330D LN 323D L 374F 365C L 390F 330FMHPU 307E 324D LN 336D2 349D2 336FMHPU 316F 315F 325D L 312E 390D L 323D LN 314D CR 390F MHPU 349D L 329E 325C 325D 324D 323D 320E 320C 320D 323F OEM 312C L 336F 336D 336E 330F 330D 330C M322D 315D L 385C L 336D L 349E 345D 345C M315D M316D 336E HVG 340F 312D L 345C L 320D2 328D LCR 336E L 340D2 L

UNIT RIG MINING TRUCK

MT4400 AC MT5500 AC MT3700 AC MT6300 AC OTHER MT3300 AC

ROAD RECLAIMER

RM-350B RR-250B

ROCK HEADER

RH55

SHEAR-STRAIGHT

S465 S440 S490

HYDRAULIC POWER UNIT

HPU300

SNOW BLOWER

SR121 SR117 SR118 SR321 SR318 SR21 SR18 SR17

COMPACTOR

CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CC-24B

HARD ROCK MINER

HRM220

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced