Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits465-0679: Engine Overhaul (Major) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits465-0679: Engine Overhaul (Major) Kit
465-0679: Engine Overhaul (Major) Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Product Images
465-0679: Engine Overhaul (Major) Kit
465-0679: Engine Overhaul (Major) Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

4W-3100: 0.8mm Thick Governor Cover Gasket
4W-3100: 0.8mm Thick Governor Cover GasketQuantity: 1
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 2
310-3954: 5.33 x 123.19mm 75A FKM O-Ring
310-3954: 5.33 x 123.19mm 75A FKM O-RingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 6
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 2
7N-7697: 34mm Outside Diameter Plunger Valve
7N-7697: 34mm Outside Diameter Plunger ValveQuantity: 2
7N-4927: 1.6mm Water Temperature Regulator Housing Gasket
7N-4927: 1.6mm Water Temperature Regulator Housing GasketQuantity: 1
9L-1480: 0.8mm Thick Prelubrication Lines Gasket
9L-1480: 0.8mm Thick Prelubrication Lines GasketQuantity: 4
6B-9202: 4.44mm Free Length Compression Spring
6B-9202: 4.44mm Free Length Compression SpringQuantity: 2
7E-2632: 0.8mm Thick Oil Pan Gasket
7E-2632: 0.8mm Thick Oil Pan GasketQuantity: 1
6F-4868: 1.6mm Thick Oil Pan Cover Gasket
6F-4868: 1.6mm Thick Oil Pan Cover GasketQuantity: 2
9Y-6893: 0.8mm Thick Water Lines Gasket
9Y-6893: 0.8mm Thick Water Lines GasketQuantity: 2
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
463-9470: FRONT HOUSING INSTALL GASKET KIT
463-9470: FRONT HOUSING INSTALL GASKET KITQuantity: 1
463-9459: Aftercooler & Lines Install Kit
463-9459: Aftercooler & Lines Install KitQuantity: 1
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 8
8T-2928: 53.1mm Inside Diameter Seal-O-Ring
8T-2928: 53.1mm Inside Diameter Seal-O-RingQuantity: 4
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 5
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 7
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
5P-8872: 113.66mm Inside Diameter Seal-O-Ring
5P-8872: 113.66mm Inside Diameter Seal-O-RingQuantity: 1
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 2
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 4
140-9597: 89.67mm Internal Diameter Sleeve Bearing
140-9597: 89.67mm Internal Diameter Sleeve BearingQuantity: 2
464-0329: Oil Cooler and Lines Gasket Kit
464-0329: Oil Cooler and Lines Gasket KitQuantity: 1
463-9811: Turbocharger Installation Gasket Kit
463-9811: Turbocharger Installation Gasket KitQuantity: 4
599-7288: Single Cylinder Head Install Kit
599-7288: Single Cylinder Head Install KitQuantity: 16
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining Ring
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining RingQuantity: 2
601-4618: Flywheel Housing Gasket Kit - Rear Structure
601-4618: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
5P-7818: 91.44mm Inner Diameter O-Ring Seal
5P-7818: 91.44mm Inner Diameter O-Ring SealQuantity: 1
243-2288: 0.8mm Thick Gasket
243-2288: 0.8mm Thick GasketQuantity: 6
Showing 1 to 32 of 61Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 465-0679

We are still working on adding a specification for this part.

Compatible Models for part number 465-0679

GENERATOR

SR4B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced