Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits465-3895: Turbocharger INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits465-3895: Turbocharger INSTALL GASKET KIT
465-3895: Turbocharger INSTALL GASKET KIT

Marine Bundled Repair Solution, 3516 Engine Overhaul

Brand: Cat

Product Images
465-3895: Turbocharger INSTALL GASKET KIT
465-3895: Turbocharger INSTALL GASKET KIT

Marine Bundled Repair Solution, 3516 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

162-6466: 5/8''-11 x 2 3/4'' 12-Point Head Bolt
162-6466: 5/8''-11 x 2 3/4'' 12-Point Head BoltQuantity: 4
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 2
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 2
6V-1903: 2.95 x 26.59mm 75A FKM O-Ring
6V-1903: 2.95 x 26.59mm 75A FKM O-RingQuantity: 4
4L-8149: 0.8mm Thick Flange Gasket
4L-8149: 0.8mm Thick Flange GasketQuantity: 1
7L-4773: 23.16mm Inside Diameter Seal-O-Ring
7L-4773: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
7E-2326: Spring Energized Metal C-Ring
7E-2326: Spring Energized Metal C-RingQuantity: 1
9X-7562: 5.33 x 135.89mm 75A FKM O-Ring
9X-7562: 5.33 x 135.89mm 75A FKM O-RingQuantity: 1
6V-4605: 5/8''-11 Cone Lock Nut
6V-4605: 5/8''-11 Cone Lock NutQuantity: 4
5P-7701: 29.74mm Inner Diameter O-Ring Seal
5P-7701: 29.74mm Inner Diameter O-Ring SealQuantity: 1
6V-5103: 126.36mm Inside Diameter Seal-O-Ring
6V-5103: 126.36mm Inside Diameter Seal-O-RingQuantity: 4
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 465-3895

We are still working on adding a specification for this part.

Compatible Models for part number 465-3895

MARINE ENGINE

3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced