Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies466-3070: Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies
466-3070: Base Edge Assembly
466-3070: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Product Images
466-3070: Base Edge Assembly
466-3070: Base Edge Assembly
466-3070: Base Edge Assembly
466-3070: Base Edge Assembly
466-3070: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 466-3070
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 466-3070

Units of Measure

USMetric
Width Between Sidebars (mm): 2,200
End Depth (in): 16.575
Overall Width (in): 96.142
Adapter Size: K150
Bevel Angle: 22.5
Material: Alloy Steel
Thickness Class: 80
Overall Width (mm): 2,442
Overall Depth (in): 16.575
Size: K150
Adapter Type: Two Strap
Adapter Quantity: 6
Shape: Straight
Overall Depth (mm): 421
Series: K Series
Adapter Series: K Series
End Depth (mm): 421
Width Between Sidebars (in): 86.614
Edge Assembly Type: Conversion
View More
Compatible Models for part number 466-3070

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert