Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges470-9308: Half Arrow Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges
470-9308: Half Arrow Cutting Edge
470-9308: Half Arrow Cutting Edge

Cat® 55 mm Bolt-On Half Arrow Cutting Edge - RH/LH Intmd

Brand: Cat

Product Images
470-9308: Half Arrow Cutting Edge
470-9308: Half Arrow Cutting Edge
470-9308: Half Arrow Cutting Edge
470-9308: Half Arrow Cutting Edge
470-9308: Half Arrow Cutting Edge

Cat® 55 mm Bolt-On Half Arrow Cutting Edge - RH/LH Intmd

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
470-9308470-9308
470-9311470-9311
470-9310470-9310
View All Parts
Related parts
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert