Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHydraulicsOther Hydraulic Components471-0382: Hose Clamp Cover
BackHome
HydraulicsOther Hydraulic Components
471-0382: Hose Clamp Cover
471-0382: Hose Clamp Cover
Product Images
471-0382: Hose Clamp Cover
471-0382: Hose Clamp Cover
471-0382: Hose Clamp Cover
471-0382: Hose Clamp Cover
471-0382: Hose Clamp Cover

Cat® Hose Clamp Cover for Hydraulic System

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 471-0382
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 471-0382

Description:
Cat® Cover is used to protect internal components from dirt, moisture and corrosion during shipping and storage.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 471-0382

Units of Measure

USMetric

Length (mm): 69.9

Length (in): 2.8

Width (mm): 54.5

Width (in): 2.1

Height (mm): 7.7

Height (in): 0.3

Thickness (mm): 3

Thickness (in): 0.1

Hole Size (mm): 11

Hole Size (in): 0.4

Material: Alloy Zinc,Carbon Steel

Weight (kg): 0.198

Weight (lb): 0.4

View More
Compatible Models for part number 471-0382

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3

SKID STEER LOADER

246D3 272D3 XE 262D3 272D3

WHEEL LOADER

938K 938M 926M 924K 930M

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 471-0382
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 471-0382

Description:
Cat® Cover is used to protect internal components from dirt, moisture and corrosion during shipping and storage.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 471-0382

Units of Measure

USMetric

Length (mm): 69.9

Length (in): 2.8

Width (mm): 54.5

Width (in): 2.1

Height (mm): 7.7

Height (in): 0.3

Thickness (mm): 3

Thickness (in): 0.1

Hole Size (mm): 11

Hole Size (in): 0.4

Material: Alloy Zinc,Carbon Steel

Weight (kg): 0.198

Weight (lb): 0.4

View More
Compatible Models for part number 471-0382

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3

SKID STEER LOADER

246D3 272D3 XE 262D3 272D3

WHEEL LOADER

938K 938M 926M 924K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert