Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies472-7989: Hose Assembly
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
472-7989: Hose Assembly
472-7989: Hose Assembly

Cat® Hose Assembly (Return Lines Group)

Brand: Cat

Product Images
472-7989: Hose Assembly
472-7989: Hose Assembly
472-7989: Hose Assembly

Cat® Hose Assembly (Return Lines Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Hose assemblies are designed to route liquids and gases through machine systems. These hose assemblies are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment.
Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
Cat® Hose assemblies are designed to route liquids and gases through machine systems. These hose assemblies are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment.
Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 2,440
Overall Length (in): 96.062
Weight (kg): 0.808
Weight (lb): 1.781
Material: Medium Pressure Hose
Units of MeasureUSMetric
Overall Length (mm): 2,440
Overall Length (in): 96.062
Weight (kg): 0.808
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-7989
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 472-7989

Description:
Cat® Hose assemblies are designed to route liquids and gases through machine systems. These hose assemblies are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment.
Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 472-7989

Units of Measure

USMetric
Overall Length (mm): 2,440
Overall Length (in): 96.062
Weight (kg): 0.808
Weight (lb): 1.781
Material: Medium Pressure Hose
View More
Compatible Models for part number 472-7989

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert