Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat® Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin. Consult your owner's manual or contact your local Cat Dealer for more information.
Description: Cat® Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat® Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin. Consult your owner's manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 76.255
Outside Diameter (in): 3.002
Inside Diameter (mm): 63.79
Inside Diameter (in): 2.511
Length (mm): 67
Length (in): 2.637
Weight (kg): 0.686
Weight (lb): 1.512
Material: Low Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 76.255
Outside Diameter (in): 3.002
Inside Diameter (mm): 63.79
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 472-9011
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-9011
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 472-9011
Description: Cat® Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat® Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 472-9011
Units of Measure
USMetric
Outside Diameter (mm): 76.255
Outside Diameter (in): 3.002
Inside Diameter (mm): 63.79
Inside Diameter (in): 2.511
Length (mm): 67
Length (in): 2.637
Weight (kg): 0.686
Weight (lb): 1.512
Material: Low Alloy Steel
View More
Compatible Models for part number 472-9011
We currently do not have compatibility information for this part.