Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs472-9119: Tank Assembly
Home
HydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs
472-9119: Tank Assembly
472-9119: Tank Assembly

Cat® Tank Assembly (Schematic)

Brand: Cat

Product Images
472-9119: Tank Assembly
472-9119: Tank Assembly
472-9119: Tank Assembly
472-9119: Tank Assembly
472-9119: Tank Assembly

Cat® Tank Assembly (Schematic)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Tank assembly provides a reservoir for excess fluid during operation of your Cat equipment. The Hydraulic Tank is a reservoir that holds hydraulic system oil.
Cat® Hydraulic Tanks are designed and matched to meet the operational needs for Cat machines. The tank and filtration system accommodate hydraulic oil volume changes from actuator extension and contraction and temperature changes. They also aid in separating system contaminants such as air and heat from the oil to ensure faster cycle times and maximum machine productivity.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Tank assembly provides a reservoir for excess fluid during operation of your Cat equipment. The Hydraulic Tank is a reservoir that holds hydraulic system oil.
Cat® Hydraulic Tanks are designed and matched to meet the operational needs for Cat machines. The tank and filtration system accommodate hydraulic oil volume changes from actuator extension and contraction and temperature changes. They also aid in separating system contaminants such as air and heat from the oil to ensure faster cycle times and maximum machine productivity.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 634
Overall Length (in): 24.96
Overall Width (mm): 607
Overall Width (in): 23.897
Overall Height (mm): 760
Overall Height (in): 29.921
Weight (kg): 81.07
Weight (lb): 178.728
Material: Alloy Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Overall Length (mm): 634
Overall Length (in): 24.96
Overall Width (mm): 607
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert