Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home472-9335: Mount Assembly
Home472-9335: Mount Assembly
472-9335: Mount Assembly

Cat® Mount Assembly (Floor Plate Group)

Brand: Cat

Product Images
472-9335: Mount Assembly
472-9335: Mount Assembly
472-9335: Mount Assembly
472-9335: Mount Assembly

Cat® Mount Assembly (Floor Plate Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically pre-compressed to offer long service life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically pre-compressed to offer long service life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.503
Inner Diameter (mm): 24.4
Inner Diameter (in): 0.96
Height (mm): 77.4
Height (in): 3.047
Material: Rubber,Carbon Steel
Weight (kg): 0.6
Weight (lb): 1.322
Color: Blue
Units of MeasureUSMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.503
Inner Diameter (mm): 24.4
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-9335
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 472-9335

Description:
Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically pre-compressed to offer long service life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 472-9335

Units of Measure

USMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.503
Inner Diameter (mm): 24.4
Inner Diameter (in): 0.96
Height (mm): 77.4
Height (in): 3.047
Material: Rubber,Carbon Steel
Weight (kg): 0.6
Weight (lb): 1.322
Color: Blue
View More
Compatible Models for part number 472-9335

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert