Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers473-4067: Two Pole Light Rocker Switch
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
473-4067: Two Pole Light Rocker Switch
473-4067: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Product Images
473-4067: Two Pole Light Rocker Switch
473-4067: Two Pole Light Rocker Switch
473-4067: Two Pole Light Rocker Switch
473-4067: Two Pole Light Rocker Switch
473-4067: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-4067
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 473-4067

Units of Measure

USMetric
Washer Type: Thrust
Material: Plastic,Carbon Steel
Outside Diameter (mm): 166
Inside Diameter (mm): 157
Thickness (mm): 1
Outside Diameter (in): 6.54
Inside Diameter (in): 6.16
Thickness (in): 0.06
View More
Compatible Models for part number 473-4067

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert