Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Product Images
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
473-6942: 3.5 m3 (4.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2728 mm
Width: 107.4 in
Height: 67.2 in
Height: 1706 mm
Weight: 3961.7 lb
Weight: 1797 kg
Length: 1770 mm
Length: 69.7 in
Capacity: 3.5 m³
Capacity: 4.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
Required Hydraulics: 3rd Function
Units of MeasureUSMetric
Width: 2728 mm
Width: 107.4 in
Height: 67.2 in
View More
Compatible Models
Compatible Models
Wheel Loader
938K938M924K926M930K930M
View More
Wheel Loader
938K938M924K926M930K930M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-6942
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 473-6942

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

View More
Specifications for part number 473-6942

Units of Measure

USMetric
Width: 2728 mm
Width: 107.4 in
Height: 67.2 in
Height: 1706 mm
Weight: 3961.7 lb
Weight: 1797 kg
Length: 1770 mm
Length: 69.7 in
Capacity: 3.5 m³
Capacity: 4.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
Required Hydraulics: 3rd Function
View More
Compatible Models for part number 473-6942

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert