Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home474-1594: Shim
Home474-1594: Shim
474-1594: Shim

Cat® Shim (Boom Group)

Brand: Cat

fallback-image
474-1594: Shim

Cat® Shim (Boom Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
474-1594474-1594
474-1886474-1886
474-1610474-1610
View All Parts
Frequently bought together
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 474-1594
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 474-1594

Units of Measure

USMetric
Length (mm): 165
Length (in): 6.5
Height (mm): 54
Height (in): 2.13
Thickness (mm): 1
Thickness (in): 0.04
Material: Carbon Steel
Weight (kg): 0.1
Weight (lb): 0.22
View More
Compatible Models for part number 474-1594

TELEHANDLER

TL1255 TL1255D TL1055D TL1055

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert