Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses476-0000: 127mm ID Jacket Water Lines Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
476-0000: 127mm ID Jacket Water Lines Hose
476-0000: 127mm ID Jacket Water Lines Hose

Cat® Jacket Water Lines Hose carries coolant between the engine block and cooling components, helps regulate engine temperature

Brand: Cat

Product Images
476-0000: 127mm ID Jacket Water Lines Hose
476-0000: 127mm ID Jacket Water Lines Hose
476-0000: 127mm ID Jacket Water Lines Hose
476-0000: 127mm ID Jacket Water Lines Hose
476-0000: 127mm ID Jacket Water Lines Hose

Cat® Jacket Water Lines Hose carries coolant between the engine block and cooling components, helps regulate engine temperature

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
476-0000476-0000
459-4033459-4033
217-4192217-4192
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 476-0000
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 476-0000

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Other Hose,Coolant Hose Hose
Inside Diameter (mm): 127
Working Pressure (kPa): 172.37
Working Pressure (psi): 25
Operating Temperature: -55°C TO 175°C
Application: ENGINE COOLING SYSTEM HEAVY DUTY
View More
Compatible Models for part number 476-0000

TRUCK

797F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert