Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals477-1688: Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
477-1688: Seal
477-1688: Seal

Cat® Seal (Front Axle Group)

Brand: Cat

Product Images
477-1688: Seal
477-1688: Seal
477-1688: Seal
477-1688: Seal
477-1688: Seal

Cat® Seal (Front Axle Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 477-1688
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 477-1688

Units of Measure

USMetric
Diameter (mm): 115.5
Diameter (in): 4.5
Thickness (mm): 3.5
Thickness (in): 0.1
Material: Synthetic Rubber,Medium Pressure Hose
Weight (kg): 0.1
Weight (lb): 0.1
View More
Compatible Models for part number 477-1688

TELEHANDLER

TL1255 TH255C TL943D TL1255D TH306D TL1055D TL1055 TL943C TL943

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert