Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareHinges478-1373: Engine Hood Hinge
Home
Hardware, Seals, & ConsumablesHardwareHinges
478-1373: Engine Hood Hinge
478-1373: Engine Hood Hinge

Cat® Backhoe Loader Engine Hood Hinge

Brand: Cat

Product Images
478-1373: Engine Hood Hinge
478-1373: Engine Hood Hinge
478-1373: Engine Hood Hinge
478-1373: Engine Hood Hinge
478-1373: Engine Hood Hinge

Cat® Backhoe Loader Engine Hood Hinge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 478-1373
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 478-1373

Units of Measure

USMetric
Overall Width (in): 3.5
Overall Width (mm): 89
Thickness (in): 0.24
Thickness (mm): 6
Weight (kg): 0.38
Weight (lb): 0.83
Material: Alloy Zinc,Alloy Steel
View More
Compatible Models for part number 478-1373

BACKHOE LOADER

426 424 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert