Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics478-4967: Terminal Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
478-4967: Terminal Kit
478-4967: Terminal Kit

Repair kit for alternator (terminal - insulation, washers, and nut)

Brand: Cat

Product Images
478-4967: Terminal Kit
478-4967: Terminal Kit
478-4967: Terminal Kit

Repair kit for alternator (terminal - insulation, washers, and nut)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 478-4967
Material: Alloy Steel
View More
Compatible Models for part number 478-4967

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD22

POWER MODULE

TR43-C18L TR43

LOAD HAUL DUMP

R1700 R2900 XE

OFF HIGHWAY TRUCK

777 777G 777E

OEM SOLUTIONS

3412C TR35E44-C9.3BL

MOTOR GRADER

18M3 24 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6060 FS OTHER 6015 6015 FS 6040 6030 6040 FS 6060 6015B 6018 FS 6030 FS

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D10 D11 D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D6R D6T D7R D9 D6 D8 D7 D8T D8R D10T2 D6R STD D9T D6T XL PAT D6T XW PAT D10T D11T D7R II D6R LGP D7R XR

ROTARY DRILL

MD6200

PIPELAYER

587T 583T PL83 PL87 PL72

SHOVEL

6040

PETROLEUM PACKAGE

TH31-C9I CX31-P600

WHEEL TRACTOR

623H 621H 627H

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

C15 C18 3512E C13B C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C18 C27 2016 C32 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516C 3516B C32 3512E 3512C 3512B 3508C 3508B

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

740B

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834K 854 824K 814K 814 824 854K 844K

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 966 972K 988 XE 972M 972 966XE 980 982 928HZ 988 962L 950M 950L 990 993 992 980XE 988K XE 926 988K 924 930 938 966L 930H 966K 930K 966M 930M 950 980K HLG 814K 966K XE 924HZ 990K 972M XE 993K 966M XE 924H 924K 980K 992K 972XE 980M 938K 938M 926M 982M

FORWARDER

584 584HD

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C27 C4.4

ARTICULATED TRUCK

740B 730C

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 3516B C27 C18 C7.1 C9 3512C C9.3 C32B C9.3B C11 C13 C15

QUARRY TRUCK

777E

TRUCK

797 793F XQ 797F 797B 793F OEM 795F AC 777D 777G 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B C11 TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert