Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesPaints479-5395: Paint-Primer Yellow
Home
Workshop SuppliesPaints
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow

Primer Paint (Yellow)

Brand: Cat

Product Images
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow
479-5395: Paint-Primer Yellow

Primer Paint (Yellow)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Description
Description

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

Warning:This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm.

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

Warning:This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.482
Size / Type (g): 340 Aerosol Can
Color: Yellow
Weight (lb): 1.063
Size / Type (oz): 12 Aerosol Can
Material: Carbon Steel
Units of MeasureUSMetric
Weight (kg): 0.482
Size / Type (g): 340 Aerosol Can
Color: Yellow
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 479-5395

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

View More
Warning:This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm.
Specifications for part number 479-5395

Units of Measure

USMetric
Weight (kg): 0.482
Size / Type (g): 340 Aerosol Can
Color: Yellow
Weight (lb): 1.063
Size / Type (oz): 12 Aerosol Can
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert