Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits479-8419: Front Housing Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
479-8419: Front Housing Install Gasket Kit
479-8419: Front Housing Install Gasket Kit

Cat® Gasket Kit used in Engine Front Cover

Brand: Cat

Product Images
479-8419: Front Housing Install Gasket Kit
479-8419: Front Housing Install Gasket Kit

Cat® Gasket Kit used in Engine Front Cover

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

166-9142: 0.8mm Thick Gear Housing Gasket
166-9142: 0.8mm Thick Gear Housing GasketQuantity: 1
1W-1898: Timing Gear Housing Gasket
1W-1898: Timing Gear Housing GasketQuantity: 1
4W-0435: 25mm Internal Diameter Quad Ring Seal
4W-0435: 25mm Internal Diameter Quad Ring SealQuantity: 1
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper GasketQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
166-9146: 0.8mm Thick Gasket
166-9146: 0.8mm Thick GasketQuantity: 1
6B-2250: Engine Front Cover Gasket
6B-2250: Engine Front Cover GasketQuantity: 2
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-RingQuantity: 2
100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 2
4W-4616: 21.89mm Inner Diameter Quad Ring Seal
4W-4616: 21.89mm Inner Diameter Quad Ring SealQuantity: 1
2W-0459: Timing Gear Housing Gasket
2W-0459: Timing Gear Housing GasketQuantity: 1
7W-5733: Engine Front Cover Gasket
7W-5733: Engine Front Cover GasketQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 479-8419

We are still working on adding a specification for this part.

Compatible Models for part number 479-8419

GENERATOR

SR4B SR4

GEN SET ENGINE

3406B

GENERATOR SET

3406C

ENGINE - INDUSTRIAL

3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert