Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters481-3542: 25.4mm Thick Panel Air Filter
Home
Filters & FluidsFiltersAir FiltersCab Air Filters
481-3542: 25.4mm Thick Panel Air Filter
481-3542: 25.4mm Thick Panel Air Filter

Cat® Air Filter

Brand: Cat

Product Images
481-3542: 25.4mm Thick Panel Air Filter
481-3542: 25.4mm Thick Panel Air Filter
481-3542: 25.4mm Thick Panel Air Filter
481-3542: 25.4mm Thick Panel Air Filter
481-3542: 25.4mm Thick Panel Air Filter

Cat® Air Filter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
481-3542481-3542
474-1338474-1338
470-6354470-6354
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 481-3542
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 481-3542

Units of Measure

USMetric
Width (mm): 355.6
Width (in): 14
Type: Air Filter,Foam
Length (mm): 635
Length (in): 25
Height (mm): 25
Height (in): 1.0
Height with Seal (in): 1
Material: Plastic Plastic
Height with Seal (mm): 25.4
Media Type: Foam
Height without Seal (mm): 25.4
Height without Seal (in): 1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 481-3542

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert