Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesInstructional483-1016: 1.6mm Thick Fuel Instruction Plate
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesInstructional
483-1016: 1.6mm Thick Fuel Instruction Plate
483-1016: 1.6mm Thick Fuel Instruction Plate

Cat® 1.6mm Thick Aluminum Fuel Instruction Plate used in Control Valve of Duplex Fuel Filter

Brand: Cat

Product Images
483-1016: 1.6mm Thick Fuel Instruction Plate
483-1016: 1.6mm Thick Fuel Instruction Plate
483-1016: 1.6mm Thick Fuel Instruction Plate
483-1016: 1.6mm Thick Fuel Instruction Plate
483-1016: 1.6mm Thick Fuel Instruction Plate

Cat® 1.6mm Thick Aluminum Fuel Instruction Plate used in Control Valve of Duplex Fuel Filter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Fuel Instruction Plate is a part of the Duplex Fuel Filter. Some symbols mentioning the level of Fuel and control using the assembly of a Control Valve help to control the Fuel level in the Filter. Instruction Plates are designed specifically to present details on how to use bits of things in the workspace or machinery. An Instruction Plate is typically a metal or plastic plate that is affixed to a piece of equipment and contains important information about the machine to operate or maintain safely and effectively.

Attributes:
• Provided with 4 mounting holes of diameter 5.5mm.
• Color of the character, symbols, lines, and inner border is Black. 
• High strength and wear resistance.
• Manufactured to precise specifications and are built for durability and reliability.

Applications:
The Fuel Instruction Plate is used to control the Fuel Level in the Duplex Fuel Filter.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Fuel Instruction Plate is a part of the Duplex Fuel Filter. Some symbols mentioning the level of Fuel and control using the assembly of a Control Valve help to control the Fuel level in the Filter. Instruction Plates are designed specifically to present details on how to use bits of things in the workspace or machinery. An Instruction Plate is typically a metal or plastic plate that is affixed to a piece of equipment and contains important information about the machine to operate or maintain safely and effectively.

Attributes:
• Provided with 4 mounting holes of diameter 5.5mm.
• Color of the character, symbols, lines, and inner border is Black. 
• High strength and wear resistance.
• Manufactured to precise specifications and are built for durability and reliability.

Applications:
The Fuel Instruction Plate is used to control the Fuel Level in the Duplex Fuel Filter.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Information Plate
Length (in): 4.57
Length (mm): 116
Material: Aluminum
Thickness (in): 0.06
Thickness (mm): 1.6
Width (in): 3.23
Width (mm): 82
Units of MeasureUSMetric
Type: Information Plate
Length (in): 4.57
Length (mm): 116
View More
Compatible Models
Compatible Models
Gen Set Engine
350835123512B3508B35163516B
Generator Set
350835163516C3516B3508B35123516E3512C3512B
Marine Auxiliary
3512C3516C3512B3508B3508C3516B3512
Marine Engine
3512C35163512E351235083508C3508B3516B3516C3512B3516E
Engine - Industrial
3512B
Engine
3512E3508PETROL3512PETROL3516C3516E3512C3516PETROLEUM
Industrial Engine
3512E3512B3516B3516C350835123516
Petroleum Engine
35123516C3516B3512C3512B
Petroleum Package
3508
Petroleum Gen Set
3512C
View More
Gen Set Engine
350835123512B3508B35163516B
Warranty Information
Return Policy
Parts diagram for 483-1016
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
483-1016483-1016
471-8150471-8150
112-3102112-3102
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert