Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement484-0292: Battery Disconnect Kit
Home
Upgrade & Repair KitsUpgrade KitsMaintenance Improvement
484-0292: Battery Disconnect Kit
484-0292: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Product Images
484-0292: Battery Disconnect Kit
484-0292: Battery Disconnect Kit
484-0292: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

481-3914: 450mm Long Battery Cable
481-3914: 450mm Long Battery CableQuantity: 1
484-0293: Ground Cable Assembly
484-0293: Ground Cable AssemblyQuantity: 1
141-5453: M14-1.5 x 30mm Hex Head Bolt
141-5453: M14-1.5 x 30mm Hex Head BoltQuantity: 1
6V-0826: Hydraulic Hose Harnessing Rubber Grommet
6V-0826: Hydraulic Hose Harnessing Rubber GrommetQuantity: 2
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 2
4P-7582: 25.00mm Clamp Width Ladder Clip
4P-7582: 25.00mm Clamp Width Ladder ClipQuantity: 1
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
9X-2092: 14mm Width Bulk Trim
9X-2092: 14mm Width Bulk TrimQuantity: 1
481-3922: 4mm Thick Disconnect Switch Support Plate
481-3922: 4mm Thick Disconnect Switch Support PlateQuantity: 1
480-3913: 246mm Long Battery Cable
480-3913: 246mm Long Battery CableQuantity: 1
7X-0510: M14 ID Steel Hard Washer
7X-0510: M14 ID Steel Hard WasherQuantity: 1
3E-8320: 20.6mm ID Battery Instruction Plate
3E-8320: 20.6mm ID Battery Instruction PlateQuantity: 1
7N-0718: 24 Volt Battery Disconnect Switch
7N-0718: 24 Volt Battery Disconnect SwitchQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 484-0292

We are still working on adding a specification for this part.

Compatible Models for part number 484-0292

MULTI TERRAIN LOADER

257D 257D3 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 279D3 289D3 259D3

SKID STEER LOADER

242D3 246D3 236D3 242D 262D 246D 236D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert