Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits486-8139: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
486-8139: Hydraulic Cylinder Seal Kit
486-8139: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Product Images
486-8139: Hydraulic Cylinder Seal Kit
486-8139: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5M-2057: 2.62 x 34.59mm 75A NBR O-Ring
5M-2057: 2.62 x 34.59mm 75A NBR O-RingQuantity: 2
5L-4759: 1.78 x 25.12mm 75A NBR O-Ring
5L-4759: 1.78 x 25.12mm 75A NBR O-RingQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 486-8139

We are still working on adding a specification for this part.

Compatible Models for part number 486-8139

HEX BASED SPL SOLUTION

6020B

SHOVEL

6040

HYDRAULIC SHOVEL

OTHER 6018 6020B 6040 FS 6060 FS 6050 FS 6020 6018 FS 6030 FS 6050 6060 6090 FS 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert