Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Compact Wheel Loader488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
Home
AttachmentsBuckets - Compact Wheel Loader
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Product Images
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters
488-7006: 1.5 m3 (1.9 yd3), HPL-ISO Coupler, Weld-On Adapters

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Flat Floor Buckets are Performance Series, General Purpose Buckets that incorporate a specially designed long floor and a rear cutting edge to provide optimum results and productivity when performing light grading or back-dragging—while retaining all the premium loading-characteristic of the Performance Series.

Cat® Flat Floor Buckets are Performance Series, General Purpose Buckets that incorporate a specially designed long floor and a rear cutting edge to provide optimum results and productivity when performing light grading or back-dragging—while retaining all the premium loading-characteristic of the Performance Series.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2434 mm
Width: 95.8 in
Weight: 1377.9 lb
Weight: 625 kg
Height: 40.3 in
Height: 1023 mm
Length: 1181 mm
Length: 46.5 in
Capacity: 1.5 m³
Capacity: 1.9 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Number of Teeth: 8
Interface Type: HPL-V Coupler
Edge Type: Weld-On Adapters
Interface Type: HPL-ISO Coupler
Compatibility: 914,920,910
Units of MeasureUSMetric
Width: 2434 mm
Width: 95.8 in
Weight: 1377.9 lb
View More
Compatible Models
Compatible Models
Compact Wheel Loader
914914K914M910920918M910K910M
View More
Compact Wheel Loader
914914K914M910920918M910K910M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 488-7006
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 488-7006

Cat® Flat Floor Buckets are Performance Series, General Purpose Buckets that incorporate a specially designed long floor and a rear cutting edge to provide optimum results and productivity when performing light grading or back-dragging—while retaining all the premium loading-characteristic of the Performance Series.

View More
Specifications for part number 488-7006

Units of Measure

USMetric
Width: 2434 mm
Width: 95.8 in
Weight: 1377.9 lb
Weight: 625 kg
Height: 40.3 in
Height: 1023 mm
Length: 1181 mm
Length: 46.5 in
Capacity: 1.5 m³
Capacity: 1.9 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Number of Teeth: 8
Interface Type: HPL-V Coupler
Edge Type: Weld-On Adapters
Interface Type: HPL-ISO Coupler
Compatibility: 914,920,910
View More
Compatible Models for part number 488-7006

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert