To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-1832: M24-3 x 700mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-1832: M24-3 x 700mm Hex Head Bolt
489-1832: M24-3 x 700mm Hex Head Bolt
Cat® M24x3 Thread 700mm Long Hex Head Bolt for Swing Drive
Brand: Cat
Product Images
489-1832: M24-3 x 700mm Hex Head Bolt
Cat® M24x3 Thread 700mm Long Hex Head Bolt for Swing Drive
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 27.559
Bolt Length (mm): 700
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 24.685
Grip Length (mm): 627
Material: Steel,Alloy Zinc,Low Alloy Steel
Locking Feature: None
Hand of Thread: RH
Class or Grade: ISO 898-1 Class 10.9
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 27.559
Bolt Length (mm): 700
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
606060306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 489-1832
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 489-1832
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 489-1832
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 489-1832
Units of Measure
USMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 27.559
Bolt Length (mm): 700
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 24.685
Grip Length (mm): 627
Material: Steel,Alloy Zinc,Low Alloy Steel
Locking Feature: None
Hand of Thread: RH
Class or Grade: ISO 898-1 Class 10.9
View More
Compatible Models for part number 489-1832
SHOVEL
6040
HYDRAULIC SHOVEL
6060 6030 6040
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.