Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals490-0572: 2 Pin Ethernet Receptacle
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
490-0572: 2 Pin Ethernet Receptacle
490-0572: 2 Pin Ethernet Receptacle

Cat® 2 Pin Ethernet Receptacle for Wire Size of 20-18 AWG used in Cabin Wiring

Brand: Cat

Product Images
490-0572: 2 Pin Ethernet Receptacle
490-0572: 2 Pin Ethernet Receptacle
490-0572: 2 Pin Ethernet Receptacle
490-0572: 2 Pin Ethernet Receptacle
490-0572: 2 Pin Ethernet Receptacle

Cat® 2 Pin Ethernet Receptacle for Wire Size of 20-18 AWG used in Cabin Wiring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat receptacle connector assemblies use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment.

Attributes:
• Contact Type: Pin
• Contact Qty: 2
• Connector Series: BR-2/MCON
• Wire Size: 20-18 AWG
• Current Rating: 5 A
• Housing Material: Polyester
• Color: Black
• RoHS compliant
• Easy to connect and disconnect

Application:
Cat receptacle connector assemblies provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat receptacle connector assemblies use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment.

Attributes:
• Contact Type: Pin
• Contact Qty: 2
• Connector Series: BR-2/MCON
• Wire Size: 20-18 AWG
• Current Rating: 5 A
• Housing Material: Polyester
• Color: Black
• RoHS compliant
• Easy to connect and disconnect

Application:
Cat receptacle connector assemblies provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material Description: Polyester
Connector Type: Pin
Length (mm): 52.9
Width (mm): 14.8
Height (mm): 16.8
Wire Gauge (AWG): 20-18
Standard Color: Black
Pins: 2
Length (in): 2.08
Width (in): 0.58
Height (in): 0.66
Material: Polyester Plastic
Units of MeasureUSMetric
Material Description: Polyester
Connector Type: Pin
Length (mm): 52.9
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63
Load Haul Dump
R2900 XEOTHER
Off Highway Truck
798 AC789785793789G794 AC
Material Handler
MH3250TH0642MH3260MH3022MH3024MH3032MH3040MH3050
Motor Grader
24120 GC16015014016GC120140 GC
Rotary Cutter
RC20
Hydraulic Shovel
6020B604060306060
Track-Type Tractor
D6XED10D11D6TD9D2D1D4D3D6D5D8D7D6 XE
Asphalt Compactor
CW16CB8CB7CB16CB15CB13CB10
Rotary Drill
MD6310MD6200MD6250MD6380
Asphalt Paver
AP500PE636AP555
Mini Hyd Excavator
303ECR304CR304SR308.5303CR304305308307.5309306303 SR306.5305.5 CR310303.5CR302.7CR305 CR
Pipelayer
PL83PL87
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
FM528 LL538548558568FM528
Excavator
316 GCFM538MH3295316 GX333 GCFM548320D L315 GCMH3040340MHPU3101326 GC349 GC336 MHPU317M325C315313320GX326GCFM558OTHER320 GXFM568350 OEM330GC320 GC352 UHD340313 GX349336 GC345313 GC352350355320326330 GC325318 GC323323D3330335336333MH3022MH3024323 GX320D323 GC323GC395312 GX312 GC374317 GC345 GC
Vibratory Compactor
CS11 GCCS78BCS-44BCS-56BCS-68BCS54BCS7CS-34CS-54BCS-66BCS-78BCS-79BCP12CS-64BCS-76BCP74BCP-54BCP7CS68BCS56BCS-74BCS44BCS79BCP-56BCP-68BCP-44BCS512 GCCP54BCP-74BCP11 GCCP-34CP76BCS74BCS10 GCCS12CS14CP12 GCCP68BCP44BCP56B
Shovel
6040
Mobile Hyd Power Unit
330 MHPU350MHPU
Paving Compactor
C13 MARINEMG630
Compact Track Loader
285XE275285255265275XE
Rotary Mixer
RM800
Reclaimer Mixer
RM400RM800
Engine
C13BC32B INDUSTRIALC27 INDUSTRIAL
Track Loader
963973953
Locomotive Engine
C32
Soil Compactor
CS12 GCCP44BCP68BCP56BCP11CP12CP13CP14CP16CP17CS20CS64BCS76BCS10CS11CS12CS13CS13 GCCS14CS16CS17CS19CS74BCP7CP5CS44BCS56BCS68BCS10 GCCP12 GCCS66BCS78BCS54BCP13 GCCP74BCS5CS11 GC
Backhoe Loader
440450
Machine Cntrl & Gdnc
CPM KIT
Wheel Dozer
834
Landfill Compactor
836
Forest Products
OTHER
Compact Wheel Loader
906930938926
Telehandler
TH1055TH1255TH0842
Wheel Loader
962982XE966972H972K988 XE972972 XE966 XE966XE980982962H988950H950K962K995992980XE988K XE926988K924930938966H966K950982 XE980 XE950GC966K XE908907906950 GC980H980K972XE
Electric Rope Shovel
7495 HF7495
Road Reclaimer
RM800RM400RM600
Engine - Machine
C27
Articulated Truck
730 EJECTOR725730735
Rotary/Track Drills
MD6640
Skid Steer Loader
270XE250260270265
Wheeled Excavator
M313-07M314MH3026M315M322M320M315GCM318M319M316M317MH3040M314-07
Industrial Engine
C32C27C18C32BC9.3BC4.4C11C13C15
Truck
785793D793B793C793F785G797F794 AC797B
Compactor
CCS7CCS9CB13CB15CB16
View More
Underground Art Truck
AD63
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 490-0572
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 490-0572

Description:
Cat receptacle connector assemblies use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment.

Attributes:
• Contact Type: Pin
• Contact Qty: 2
• Connector Series: BR-2/MCON
• Wire Size: 20-18 AWG
• Current Rating: 5 A
• Housing Material: Polyester
• Color: Black
• RoHS compliant
• Easy to connect and disconnect

Application:
Cat receptacle connector assemblies provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 490-0572

Units of Measure

USMetric
Material Description: Polyester
Connector Type: Pin
Length (mm): 52.9
Width (mm): 14.8
Height (mm): 16.8
Wire Gauge (AWG): 20-18
Standard Color: Black
Pins: 2
Length (in): 2.08
Width (in): 0.58
Height (in): 0.66
Material: Polyester Plastic
View More
Compatible Models for part number 490-0572

UNDERGROUND ART TRUCK

AD63

LOAD HAUL DUMP

R2900 XE OTHER

OFF HIGHWAY TRUCK

798 AC 789 785 793 789G 794 AC

MATERIAL HANDLER

MH3250 TH0642 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

24 120 GC 160 150 140 16GC 120 140 GC

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6040 6030 6060

TRACK-TYPE TRACTOR

D6XE D10 D11 D6T D9 D2 D1 D4 D3 D6 D5 D8 D7 D6 XE

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ASPHALT PAVER

AP500 PE636 AP555

MINI HYD EXCAVATOR

303ECR 304CR 304SR 308.5 303CR 304 305 308 307.5 309 306 303 SR 306.5 305.5 CR 310 303.5CR 302.7CR 305 CR

PIPELAYER

PL83 PL87

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

316 GC FM538 MH3295 316 GX 333 GC FM548 320D L 315 GC MH3040 340MHPU 3101 326 GC 349 GC 336 MHPU 317 M325C 315 313 320GX 326GC FM558 OTHER 320 GX FM568 350 OEM 330GC 320 GC 352 UHD 340 313 GX 349 336 GC 345 313 GC 352 350 355 320 326 330 GC 325 318 GC 323 323D3 330 335 336 333 MH3022 MH3024 323 GX 320D 323 GC 323GC 395 312 GX 312 GC 374 317 GC 345 GC

VIBRATORY COMPACTOR

CS11 GC CS78B CS-44B CS-56B CS-68B CS54B CS7 CS-34 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CS44B CS79B CP-56B CP-68B CP-44B CS512 GC CP54B CP-74B CP11 GC CP-34 CP76B CS74B CS10 GC CS12 CS14 CP12 GC CP68B CP44B CP56B

SHOVEL

6040

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

ROTARY MIXER

RM800

RECLAIMER MIXER

RM400 RM800

ENGINE

C13B C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

963 973 953

LOCOMOTIVE ENGINE

C32

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CP5 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS5 CS11 GC

BACKHOE LOADER

440 450

MACHINE CNTRL & GDNC

CPM KIT

WHEEL DOZER

834

LANDFILL COMPACTOR

836

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

906 930 938 926

TELEHANDLER

TH1055 TH1255 TH0842

WHEEL LOADER

962 982XE 966 972H 972K 988 XE 972 972 XE 966 XE 966XE 980 982 962H 988 950H 950K 962K 995 992 980XE 988K XE 926 988K 924 930 938 966H 966K 950 982 XE 980 XE 950GC 966K XE 908 907 906 950 GC 980H 980K 972XE

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM400 RM600

ENGINE - MACHINE

C27

ARTICULATED TRUCK

730 EJECTOR 725 730 735

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07

INDUSTRIAL ENGINE

C32 C27 C18 C32B C9.3B C4.4 C11 C13 C15

TRUCK

785 793D 793B 793C 793F 785G 797F 794 AC 797B

COMPACTOR

CCS7 CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert