Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings490-7797: 2.5 x 157mm 90A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
490-7797: 2.5 x 157mm 90A FKM O-Ring
490-7797: 2.5 x 157mm 90A FKM O-Ring

O-Ring

Brand: Cat

Product Images
490-7797: 2.5 x 157mm 90A FKM O-Ring
490-7797: 2.5 x 157mm 90A FKM O-Ring
490-7797: 2.5 x 157mm 90A FKM O-Ring
490-7797: 2.5 x 157mm 90A FKM O-Ring
490-7797: 2.5 x 157mm 90A FKM O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 490-7797
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 490-7797

Units of Measure

USMetric
Cross Section Diameter (mm): 2.5
Cross Section Diameter (in): 0.098
Inside Diameter (mm): 157
Inside Diameter (in): 6.181
Material: Rubber,Carbon Steel
View More
Compatible Models for part number 490-7797

INTEGRATED TOOLCARRIER

IT14G2 IT14G

COMPACT WHEEL LOADER

914 914K 914M 910 914G 914G2 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert