Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Links492-0233: Track Link
Home
UndercarriageTrack ComponentsTrack Links
492-0233: Track Link
492-0233: Track Link

Cat® Track Link 215.9mm Track Pitch, Press Fit

Brand: Cat

Product Images
492-0233: Track Link
492-0233: Track Link

Cat® Track Link 215.9mm Track Pitch, Press Fit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
492-0233
This part:
492-0233: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

482-1223
This part:
482-1223: Track Link
Overall Height (in)

5.081

Overall Length (in)

12.4

Overall Width (in)

5.2

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

558-6930
This part:
558-6930: Track Link
Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.276

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

558-6929
This part:
558-6929: Track Link
Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.276

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

610-6262
This part:
610-6262: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

610-6261
This part:
610-6261: Track Link
Height (in)

2.97

Length (in)

12.44

Weight (lb)

15.33

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

492-0234
This part:
492-0234: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

Related parts
449-2675
449-2675: LINK-TRACK (LH)
Check Price
449-2676
449-2676: LINK-TRACK (RH)
Check Price
482-1224
482-1224: Link-Track
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert