This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: The Accessory Drive Gear is typically a toothed wheel made of hardened steel or a durable alloy. It is mounted on the engine's crankshaft or other rotating shafts and secured using splines, keyways, or other locking mechanisms. The gear teeth on the accessory drive gear are precision-machined with an involute profile, ensuring efficient power transmission.
Attributes: ? Provided with 0.02436 N. m. s² of polar moment of inertia ? Heat treated with Surface hardening which provides excellent hardness
Applications: The Accessory Drive Gear is used in mechanical power transmission, widely used in Cat 3156B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C9, G3508, G3512, G3512C, G3512E, G3516, G3516B, G3516C, G3520, G3520B, G3520C, G3520E, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XQ2000, XQ2280 and XQC1600 Generator Set, 345, 5130 and 789D OEM Applications, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508,3508, G3512,3512, G3512C, G3516, G3516,3516, G3520, G3520B and G3520E Engine (Piston), 3512B, 3516B, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 3516C Genset - 3516c Rental, 5130, 5130B, 5230 and 5230B Excavators, 776B, 776C, 776D, 777, 777B, 777C, 777D, 783B, 784B, 784C, 785, 785B, 785C, 785D, 785G, 787B, 789, 789B, 789C, 789D, 789D,789D, 793, 793B, 793C, 793D, 793D,793D, 793F, 797, 797B, MT4400 and MT4400D Truck (Incl Truck Tractors), 854G Wheel Type Tractor (For Dozer), 992G, 994, 994D, 994F, 994G and 994H Wheel Loader, D11N Track Type Tractor, MD6380, MD6540 and MD6540C Drills, SPF343, SPF343C and SPT343 Pumper, Cement(Truck), TH55 and TR53 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Accessory Drive Gear is typically a toothed wheel made of hardened steel or a durable alloy. It is mounted on the engine's crankshaft or other rotating shafts and secured using splines, keyways, or other locking mechanisms. The gear teeth on the accessory drive gear are precision-machined with an involute profile, ensuring efficient power transmission.
Attributes: ? Provided with 0.02436 N. m. s² of polar moment of inertia ? Heat treated with Surface hardening which provides excellent hardness
Applications: The Accessory Drive Gear is used in mechanical power transmission, widely used in Cat 3156B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C9, G3508, G3512, G3512C, G3512E, G3516, G3516B, G3516C, G3520, G3520B, G3520C, G3520E, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XQ2000, XQ2280 and XQC1600 Generator Set, 345, 5130 and 789D OEM Applications, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508,3508, G3512,3512, G3512C, G3516, G3516,3516, G3520, G3520B and G3520E Engine (Piston), 3512B, 3516B, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 3516C Genset - 3516c Rental, 5130, 5130B, 5230 and 5230B Excavators, 776B, 776C, 776D, 777, 777B, 777C, 777D, 783B, 784B, 784C, 785, 785B, 785C, 785D, 785G, 787B, 789, 789B, 789C, 789D, 789D,789D, 793, 793B, 793C, 793D, 793D,793D, 793F, 797, 797B, MT4400 and MT4400D Truck (Incl Truck Tractors), 854G Wheel Type Tractor (For Dozer), 992G, 994, 994D, 994F, 994G and 994H Wheel Loader, D11N Track Type Tractor, MD6380, MD6540 and MD6540C Drills, SPF343, SPF343C and SPT343 Pumper, Cement(Truck), TH55 and TR53 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Accessory Drive Gear is typically a toothed wheel made of hardened steel or a durable alloy. It is mounted on the engine's crankshaft or other rotating shafts and secured using splines, keyways, or other locking mechanisms. The gear teeth on the accessory drive gear are precision-machined with an involute profile, ensuring efficient power transmission.
Attributes: ? Provided with 0.02436 N. m. s² of polar moment of inertia ? Heat treated with Surface hardening which provides excellent hardness
Applications: The Accessory Drive Gear is used in mechanical power transmission, widely used in Cat 3156B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C9, G3508, G3512, G3512C, G3512E, G3516, G3516B, G3516C, G3520, G3520B, G3520C, G3520E, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XQ2000, XQ2280 and XQC1600 Generator Set, 345, 5130 and 789D OEM Applications, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508,3508, G3512,3512, G3512C, G3516, G3516,3516, G3520, G3520B and G3520E Engine (Piston), 3512B, 3516B, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 3516C Genset - 3516c Rental, 5130, 5130B, 5230 and 5230B Excavators, 776B, 776C, 776D, 777, 777B, 777C, 777D, 783B, 784B, 784C, 785, 785B, 785C, 785D, 785G, 787B, 789, 789B, 789C, 789D, 789D,789D, 793, 793B, 793C, 793D, 793D,793D, 793F, 797, 797B, MT4400 and MT4400D Truck (Incl Truck Tractors), 854G Wheel Type Tractor (For Dozer), 992G, 994, 994D, 994F, 994G and 994H Wheel Loader, D11N Track Type Tractor, MD6380, MD6540 and MD6540C Drills, SPF343, SPF343C and SPT343 Pumper, Cement(Truck), TH55 and TR53 Powertrain (Powermodules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.