To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeCabsCab VisibilityMirrors494-1868: Electric Adjustable Heated Convex Mirror
BackHome
CabsCab VisibilityMirrors494-1868: Electric Adjustable Heated Convex Mirror
494-1868: Electric Adjustable Heated Convex Mirror
Product Images
494-1868: Electric Adjustable Heated Convex Mirror
Cat® Electric Adjustable Heated Convex Mirror used in Front Hood
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 494-1868
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 494-1868
Description: An Electric Adjustable Heated Convex Mirror is typically mounted on the front hood. It is designed to provide the driver with a view of the rear, behind, and to the sides of the vehicle, which allows them to monitor the rearview and maintain safe driving practices. The frame is attached to an electrically adjustable arm which is operated remotely that is secured to the machine's door or body. It can be heated to prevent condensation on the reflecting surface.
Attributes: • Adjusted horizontally and vertically to accommodate the driver's height and seating position. • Provides the best view of the rear and side of the vehicle.
Applications: An Electric Adjustable Heated Convex Mirror is Used to improve operator visibility, mostly used in CAT M314, M314F, M315, M315F, M316, M316F, M317, M317F, M318, M318F, M319, M320, M320F, M322, M322F, MH3022, MH3024 and MH3026 Excavators, M320F, MH3022, MH3024, and MH3026 Material Handler.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 494-1868
Units of Measure
USMetric
Overall Length (mm): 434
Overall Width (mm): 231
Overall Height (mm): 147
Voltage (volts): 28
Overall Length (in): 17.09
Overall Width (in): 9.09
Overall Height (in): 5.79
Material: Glass Ceramic
View More
Compatible Models for part number 494-1868
EXCAVATOR
M315F M317F
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 494-1868
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 494-1868
Description: An Electric Adjustable Heated Convex Mirror is typically mounted on the front hood. It is designed to provide the driver with a view of the rear, behind, and to the sides of the vehicle, which allows them to monitor the rearview and maintain safe driving practices. The frame is attached to an electrically adjustable arm which is operated remotely that is secured to the machine's door or body. It can be heated to prevent condensation on the reflecting surface.
Attributes: • Adjusted horizontally and vertically to accommodate the driver's height and seating position. • Provides the best view of the rear and side of the vehicle.
Applications: An Electric Adjustable Heated Convex Mirror is Used to improve operator visibility, mostly used in CAT M314, M314F, M315, M315F, M316, M316F, M317, M317F, M318, M318F, M319, M320, M320F, M322, M322F, MH3022, MH3024 and MH3026 Excavators, M320F, MH3022, MH3024, and MH3026 Material Handler.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 494-1868
Units of Measure
USMetric
Overall Length (mm): 434
Overall Width (mm): 231
Overall Height (mm): 147
Voltage (volts): 28
Overall Length (in): 17.09
Overall Width (in): 9.09
Overall Height (in): 5.79
Material: Glass Ceramic
View More
Compatible Models for part number 494-1868
EXCAVATOR
M315F M317F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.