Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds497-0903: Base Edge Shroud
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud

Cat® 1150 EWL Mechanically Attached Shroud - LH

Brand: Cat

Product Images
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud
497-0903: Base Edge Shroud

Cat® 1150 EWL Mechanically Attached Shroud - LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Clam Bowl Bucket Lip Shroud is used to cover and shield the lip of the bucket. It is made from high-strength steel material to withstand extreme operating conditions, including high-impact forces and constant exposure to abrasive materials. The primary purpose of the shroud is to enhance the durability and efficiency of the lip on the bucket and help prevent wear and abrasion caused by contact with the ground and various materials during excavation and loading operations.

Attributes:
• Helps to contain the material being excavated within the bucket
• Allows the bucket to penetrate the ground more effectively

Applications:
A Clam Bowl Bucket Lip Shroud serves as a protective barrier for the lip of the bucket during operation, enhances digging capability, and maintains the integrity and reliability of the clam bowl bucket unit.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Clam Bowl Bucket Lip Shroud is used to cover and shield the lip of the bucket. It is made from high-strength steel material to withstand extreme operating conditions, including high-impact forces and constant exposure to abrasive materials. The primary purpose of the shroud is to enhance the durability and efficiency of the lip on the bucket and help prevent wear and abrasion caused by contact with the ground and various materials during excavation and loading operations.

Attributes:
• Helps to contain the material being excavated within the bucket
• Allows the bucket to penetrate the ground more effectively

Applications:
A Clam Bowl Bucket Lip Shroud serves as a protective barrier for the lip of the bucket during operation, enhances digging capability, and maintains the integrity and reliability of the clam bowl bucket unit.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Bevel Angle: 10
Material: Alloy Steel
Wear or Durability: EWL
Thickness (in): 3.543
Depth (mm): 940
Size: 1150
Thickness (mm): 90
Depth (in): 37.008
Width (mm): 619
Attachment Method: Mechanically Attached
Series: CL-1
Spade Angle: 14.1
Width (in): 24.37
Units of MeasureUSMetric
Position: LH
Bevel Angle: 10
Material: Alloy Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 497-0903
View Detailed Parts Diagrams
Add Your Equipment
Related parts
444-1750
444-1750: Retainer Kit
Check Price
548-4406
548-4406: Plug-Poly
Check Price
548-4403
548-4403: RETAINER Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert