Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications498-7711: Foot Pedal Support
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
498-7711: Foot Pedal Support
498-7711: Foot Pedal Support

Cat® Right Hand Foot Pedal Support for the Tool Control System, L X W X H: 118 X 46 X 62 mm

Brand: Cat

Product Images
498-7711: Foot Pedal Support
498-7711: Foot Pedal Support
498-7711: Foot Pedal Support
498-7711: Foot Pedal Support
498-7711: Foot Pedal Support

Cat® Right Hand Foot Pedal Support for the Tool Control System, L X W X H: 118 X 46 X 62 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Support part # 498-7711 is used to mount the right hand electric foot pedal for the Tool Control System on certain Excavator models.

Attributes:
• Right hand support with weld nut
• Steel
• Thread Size: M5
• Finish: Black paint
• Length: 118 mm (4.65 in)
• Width: 46 mm (1.81 in)
• Height: 62 mm (2.44 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Support part # 498-7711 is used to mount the right hand electric foot pedal for the Tool Control System on certain Excavator models.

Attributes:
• Right hand support with weld nut
• Steel
• Thread Size: M5
• Finish: Black paint
• Length: 118 mm (4.65 in)
• Width: 46 mm (1.81 in)
• Height: 62 mm (2.44 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Mixed: Metal
Standard Color: Black
Length (mm): 118
Width (mm): 46
Height (mm): 62
Material Thickness (mm): 5
Thread: M5
Length (in): 4.65
Width (in): 1.81
Height (in): 2.44
Material Thickness (in): 0.2
Units of MeasureUSMetric
Material: Steel,Alloy Mixed: Metal
Standard Color: Black
Length (mm): 118
View More
Compatible Models
Compatible Models
Excavator
320349 GC340336 MHPU326349330 GC325323336 GC345326GC315 GC313 GC395330352374350317340MHPU315313317 GC335336355350 OEM330GC320 GC345 GC352 UHD
Material Handler
MH3250MH3260
Mobile Hyd Power Unit
330 MHPU350MHPU
View More
Excavator
320349 GC340336 MHPU326349330 GC325323336 GC345326GC315 GC313 GC395330352374350317340MHPU315313317 GC335336355350 OEM330GC320 GC345 GC352 UHD
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 498-7711
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 498-7711

Description:
Support part # 498-7711 is used to mount the right hand electric foot pedal for the Tool Control System on certain Excavator models.

Attributes:
• Right hand support with weld nut
• Steel
• Thread Size: M5
• Finish: Black paint
• Length: 118 mm (4.65 in)
• Width: 46 mm (1.81 in)
• Height: 62 mm (2.44 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 498-7711

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal
Standard Color: Black
Length (mm): 118
Width (mm): 46
Height (mm): 62
Material Thickness (mm): 5
Thread: M5
Length (in): 4.65
Width (in): 1.81
Height (in): 2.44
Material Thickness (in): 0.2
View More
Compatible Models for part number 498-7711

EXCAVATOR

320 349 GC 340 336 MHPU 326 349 330 GC 325 323 336 GC 345 326GC 315 GC 313 GC 395 330 352 374 350 317 340MHPU 315 313 317 GC 335 336 355 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3260

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert