Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsMechanical Cab Operator ControlsFoot Pedals498-7710: Cab Pilot Control Valve Pedal
Home
CabsMechanical Cab Operator ControlsFoot Pedals
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve Pedal

Cat® Control Pedal, Black, L X W: 256 X 68mm

Brand: Cat

Product Images
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve Pedal
498-7710: Cab Pilot Control Valve Pedal

Cat® Control Pedal, Black, L X W: 256 X 68mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
498-7710498-7710
135-2274135-2274
498-7711498-7711
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 498-7710
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 498-7710

Units of Measure

USMetric
Color: Black
Height (in): 5.0
Height (mm): 127
Length (in): 10
Length (mm): 256
Material: Steel,Alloy Steel
Width (in): 2.68
Width (mm): 68
View More
Compatible Models for part number 498-7710

EXCAVATOR

320 349 GC 340 336 MHPU 326 349 330 GC 325 323 336 GC 345 326GC 315 GC 313 GC 395 330 352 374 350 317 340MHPU 315 313 317 GC 335 336 355 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3260

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert