Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings499-1164: Permanent Coupling
Home
Hoses & TubesAdapters, Couplings, & FittingsCouplings
499-1164: Permanent Coupling
499-1164: Permanent Coupling

Cat® XN Spiral Permanent Coupling JIC – 90 Degree Female Swivel

Brand: Cat

Product Images
499-1164: Permanent Coupling
499-1164: Permanent Coupling
499-1164: Permanent Coupling
499-1164: Permanent Coupling
499-1164: Permanent Coupling

Cat® XN Spiral Permanent Coupling JIC – 90 Degree Female Swivel

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 499-1164
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 499-1164

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -16 JIC FEMALE SWIVEL
Thread Size (in): 1 5/16-12
Drop Length (mm): 66
Drop Length (in): 2.6
Length (mm): 140
Length (in): 5.51
Cut-Off Factor (mm): 70
Cut-Off Factor (in): 2.76
Recommended Hose Size (mm): 25.4
Recommended Hose Size (in): 1
Compatible With: SAE 100R12, SAE 100R13, SAE 100R15
Hex Size (mm): 38.1
Hex Size (in): 1.5
Seal Type: 0
Description: Permanent Coupling 16XN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 499-1164

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert