To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates4B-1382: 1.625" Outer Diameter Plate Cap
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates4B-1382: 1.625" Outer Diameter Plate Cap
4B-1382: 1.625" Outer Diameter Plate Cap
Cat® 1.625" Outer Diameter Front Idler Spring Plate Steel Cap
Brand: Cat
Product Images
4B-1382: 1.625" Outer Diameter Plate Cap
Cat® 1.625" Outer Diameter Front Idler Spring Plate Steel Cap
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description
Description: A Front Idler Spring Plate Cap is a component used to support the weight of the tracks and ensure their smooth operation. The front idler spring plate cap is located at the front of the track assembly and is mounted on the front idler wheel, which helps to guide and tension the tracks. The front idler spring plate cap is typically made of durable materials such as steel or cast iron and is designed to fit snugly over the front idler wheel.
Attributes: • Incorporates a mechanism that helps to absorb shock and reduce vibration. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Front Idler Spring Plate Cap is used to maintain the tension and alignment of the tracks, and distribute the weight of the machine evenly across the track, widely used in Cat 1673, 3306,3306B, 3306C, and G342C Engine (Piston), 29 and 29,127,128 Cable Control, 50, 6, 951B, 955C,955E, 977D,977E, 977H, D10N, D10R, D5, D5B, D5E, D5H, D6, D6B, D6C, D6D, D6E, D6E,D6G, D6F, D6G, D6H, D7,RD7, D7C,D7D, D7H, D8L, D8N, D8R, D9L, D9N, D9R, and D9T Track Type Tractor, 561B, 561C, 561D, 571A, 571F, 571G, 578, 589 and 589X Pipelayer, 768B, and 769,769B Truck (Incl Truck Tractors), 844, 844H, 844K, and 854G Wheel Type Tractor (For Dozer), 844K Wheel Tractor (For Scraper), 950G, 962G, 962H, 990, 990H, 990K and 992G Wheel Loader, 951, 951B, 951B,951C, 951C, 955H, 955K, 955K,955L ,and 955L Track Loader, T25D,T30D,T35D,TC40D and V25D,V30D,V35D,VC40D Lift Truck, TR53 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Front Idler Spring Plate Cap is a component used to support the weight of the tracks and ensure their smooth operation. The front idler spring plate cap is located at the front of the track assembly and is mounted on the front idler wheel, which helps to guide and tension the tracks. The front idler spring plate cap is typically made of durable materials such as steel or cast iron and is designed to fit snugly over the front idler wheel.
Attributes: • Incorporates a mechanism that helps to absorb shock and reduce vibration. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Front Idler Spring Plate Cap is used to maintain the tension and alignment of the tracks, and distribute the weight of the machine evenly across the track, widely used in Cat 1673, 3306,3306B, 3306C, and G342C Engine (Piston), 29 and 29,127,128 Cable Control, 50, 6, 951B, 955C,955E, 977D,977E, 977H, D10N, D10R, D5, D5B, D5E, D5H, D6, D6B, D6C, D6D, D6E, D6E,D6G, D6F, D6G, D6H, D7,RD7, D7C,D7D, D7H, D8L, D8N, D8R, D9L, D9N, D9R, and D9T Track Type Tractor, 561B, 561C, 561D, 571A, 571F, 571G, 578, 589 and 589X Pipelayer, 768B, and 769,769B Truck (Incl Truck Tractors), 844, 844H, 844K, and 854G Wheel Type Tractor (For Dozer), 844K Wheel Tractor (For Scraper), 950G, 962G, 962H, 990, 990H, 990K and 992G Wheel Loader, 951, 951B, 951B,951C, 951C, 955H, 955K, 955K,955L ,and 955L Track Loader, T25D,T30D,T35D,TC40D and V25D,V30D,V35D,VC40D Lift Truck, TR53 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Structural Steel,Carbon Steel
Outside Diameter (mm): 41
Outer Diameter (in): 1.63
Outer Diameter (mm): 41.27
Thickness (in): 0.25
Outside Diameter (in): 1.625
Thickness (mm): 6.35
Units of MeasureUSMetric
Material: Steel,Structural Steel,Carbon Steel
Outside Diameter (mm): 41
Outer Diameter (in): 1.63
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9RD6G2 XLD6CD6DD5D6ED5B
Ripper
9519554
Pipelayer
561B561D561C
Hydraulic Control
143153163140
Cable Control
29127128
Track Loader
955C977D951C955H951B955K955L
Bulldozer
6S6A
Winch
55
View More
Track-Type Tractor
D9RD6G2 XLD6CD6DD5D6ED5B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Front Idler Spring Plate Cap is a component used to support the weight of the tracks and ensure their smooth operation. The front idler spring plate cap is located at the front of the track assembly and is mounted on the front idler wheel, which helps to guide and tension the tracks. The front idler spring plate cap is typically made of durable materials such as steel or cast iron and is designed to fit snugly over the front idler wheel.
Attributes: • Incorporates a mechanism that helps to absorb shock and reduce vibration. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Front Idler Spring Plate Cap is used to maintain the tension and alignment of the tracks, and distribute the weight of the machine evenly across the track, widely used in Cat 1673, 3306,3306B, 3306C, and G342C Engine (Piston), 29 and 29,127,128 Cable Control, 50, 6, 951B, 955C,955E, 977D,977E, 977H, D10N, D10R, D5, D5B, D5E, D5H, D6, D6B, D6C, D6D, D6E, D6E,D6G, D6F, D6G, D6H, D7,RD7, D7C,D7D, D7H, D8L, D8N, D8R, D9L, D9N, D9R, and D9T Track Type Tractor, 561B, 561C, 561D, 571A, 571F, 571G, 578, 589 and 589X Pipelayer, 768B, and 769,769B Truck (Incl Truck Tractors), 844, 844H, 844K, and 854G Wheel Type Tractor (For Dozer), 844K Wheel Tractor (For Scraper), 950G, 962G, 962H, 990, 990H, 990K and 992G Wheel Loader, 951, 951B, 951B,951C, 951C, 955H, 955K, 955K,955L ,and 955L Track Loader, T25D,T30D,T35D,TC40D and V25D,V30D,V35D,VC40D Lift Truck, TR53 Powertrain (Powermodules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4B-1382
Units of Measure
USMetric
Material: Steel,Structural Steel,Carbon Steel
Outside Diameter (mm): 41
Outer Diameter (in): 1.63
Outer Diameter (mm): 41.27
Thickness (in): 0.25
Outside Diameter (in): 1.625
Thickness (mm): 6.35
View More
Compatible Models for part number 4B-1382
TRACK-TYPE TRACTOR
D9R D6G2 XL D6C D6D D5 D6E D5B
RIPPER
951 955 4
PIPELAYER
561B 561D 561C
HYDRAULIC CONTROL
143 153 163 140
CABLE CONTROL
29 127 128
TRACK LOADER
955C 977D 951C 955H 951B 955K 955L
BULLDOZER
6S 6A
WINCH
55
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.