Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesAbrasive Brushes4C-6153: Crimped End Wire Brush
Home
Workshop SuppliesAbrasivesAbrasive Brushes
4C-6153: Crimped End Wire Brush
4C-6153: Crimped End Wire Brush

Crimped End Wire Brush (Straight Wire)

Brand: Cat

Product Images
4C-6153: Crimped End Wire Brush
4C-6153: Crimped End Wire Brush

Crimped End Wire Brush (Straight Wire)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 4C-6153

Units of Measure

USMetric
Gauge (AWG): 0.010
Maximum Operating Speed (RPM): 20,000
Size (mm): 25
Size (in): 1.00
Wire Size (mm): 0.15
Speed (Rpm): 20,000
Wheel Diameter (mm): 25
Wheel Diameter (in): 1
Wire Size (in): 0.006
Wire Gauge: .010
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert