Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4D-8924: LEVER
Home4D-8924: LEVER
4D-8924: LEVER

Brand: Cat

fallback-image
4D-8924: LEVER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4D-8924
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4D-8924
Material: Alloy Iron
View More
Compatible Models for part number 4D-8924

TRACK-TYPE TRACTOR

D6H XL D6H XR D9L D10N D10R D6H II D6H

WHEEL TRACTOR

639D 637D 657B 631D 633D

RIPPER

10 6 9

BULLDOZER

6S 9C 9U 6SU 10SU 10U 9S 6A

MOTOR GRADER

16

WINCH

59N 59L 56 59 58L 56H

WHEEL LOADER

920 930 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert