Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers4F-4421: WASHER
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
4F-4421: WASHER
4F-4421: WASHER

Brand: Cat

fallback-image
Discontinued
4F-4421: WASHER
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 42.86
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 0.156
Inside Diameter (mm): 23.81
Coating: Manganese Phosphate
Thickness (mm): 3.96
Inside Diameter (in): 0.937
Outside Diameter (in): 1.687
Units of MeasureUSMetric
Outside Diameter (mm): 42.86
Washer Type: Flat
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Bulldozer
8C9C
View More
Bulldozer
8C9C
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert