Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt

Cat® External Hexagonal Bolt of 76.20mm Shaft Length

Brand: Cat

Product Images
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt

Cat® External Hexagonal Bolt of 76.20mm Shaft Length

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
4F-5192
This part:
4F-5192: 7/16-14" Threaded External Hexagonal Headed Bolt

3

1.875

0.017

Cat® External Hexagonal Bolt of 76.20mm Shaft Length

3E-6640
This part:
3E-6640: Fastener Hardware Kit

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
2S-0932: 7/16" ID Steel Flat Washer
2S-0932: 7/16" ID Steel Flat Washer

FLAT WASHER

Check Price
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Check Price
3S-1546: 7/16''-14 Hex Nut
3S-1546: 7/16''-14 Hex Nut

Cat® 0.4375" Steel Hexagonal Full Nut

Check Price
5P-8244: 7/16" ID Steel Flat Washer
5P-8244: 7/16" ID Steel Flat Washer

Cat® Hydraulic Lines Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
2S-0932
2S-0932: 7/16" ID Steel Flat Washer
Check Price
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
3S-1546
3S-1546: 7/16''-14 Hex Nut
Check Price
5P-8244
5P-8244: 7/16" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced