Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components4I-4361: 79mm Overall Length Plastic Retainer
Home
CabsOther Cab Components
4I-4361: 79mm Overall Length Plastic Retainer
4I-4361: 79mm Overall Length Plastic Retainer

Cat®Retainer

Brand: Cat

Product Images
4I-4361: 79mm Overall Length Plastic Retainer
4I-4361: 79mm Overall Length Plastic Retainer
4I-4361: 79mm Overall Length Plastic Retainer
4I-4361: 79mm Overall Length Plastic Retainer
4I-4361: 79mm Overall Length Plastic Retainer

Cat®Retainer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc.
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc.
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic (Polyster),Thermoplastic Plastic
Overall Length (mm): 81.0
Overall Width (mm): 24.0
Overall Height (mm): 13.5
Internal Thread Size (mm): M5 X 0.8
Overall Length (in): 3.189
Overall Width (in): 0.945
Overall Height (in): 0.531
Internal Thread Size (in): 10-24
Units of MeasureUSMetric
Material: Plastic (Polyster),Thermoplastic Plastic
Overall Length (mm): 81.0
Overall Width (mm): 24.0
View More
Compatible Models
Compatible Models
Generator Set
3512B
Mini Hyd Excavator
307D307C308305.5 CR305 CR
Rotary/Track Drills
MD5150C
Wheeled Excavator
W345C MHMH3040
Hex Based Spl Solution
320E330F OEM
Expanded Mining Products
LD350
Front Shovel
385C
Excavator
336E LN311D LRR316F L320C L330 L345B II336E LH349F LXE349D L320-A L325B L336D2 LXE312E323F SA312F320D LN320-A N312B336D312C324D336E312D324E336F315D L325-A320D2336D2 L312F GC335F323F336F XE374F L311B311C323D318B N390F320D L312-A349E L330D2336E LNH350-A315 GC325C L322B322C336D LN319D LN340MHPU3101323D LN349E L VG324E LN352F XE VG330B L345B345C345D336 MHPU312B L320E L320D2 GC311-A349F L385C L325D L316F320D GC326D2349D2319D L352F-VG317315-A L315323D2 L313325 L320D LRR315B315C330C L326F L336D L323F OEM336D2320F L336F L XE312C L323E LN320B LU350-A L320D FM326F322-A325B349D330F LN324D L350 L330D L350 OEM313F322-A L330GC336E L320 GC325C349E325D336E H349F313D320E RR325F312D2318E L340352F312D L340F322B L345B L349330-A L330D MH336 GC345328D LCR329D LN313 GC329D L340F L LRE349D2 L336F LN XE320E LRR352350325F LCR323F LN320C FM324E L336F L318F L320374F312E L326345C L330 GC325323318C325-A L329E L318F318B323D SA320D RR345D L VG320-A330340D L323D L313F L322 L330D2 L335336311F LRR323D2329D330F L329E326D2 L385C330-A345D L336F LNXE329F L336D2 XE335F LCR313F GC315-A320B320C320D320E315B L395323E L325D MH313F LGC336F LN329E LN323E SA320E LN375-A320B N330F320B L316E L329D2 L330B330D320D2 L324D LN390F L374329D2323F L320 L317 GC336D2 L XE330C MH345C MH365C326F LN320B U
Material Handler
MH3250MH3260MH3037MH3049MH3295MH3059
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L330 MHPU350MHPU325D L325C349E336F336E352FMHPU323F OEM390F349D L330F330D330C330FMHPU349D2323D L
Hydraulic Shovel
60156015B
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 4I-4361
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4I-4361
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4I-4361

Description:
Retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.

Attributes:
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
• Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc.
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4I-4361

Units of Measure

USMetric
Material: Plastic (Polyster),Thermoplastic Plastic
Overall Length (mm): 81.0
Overall Width (mm): 24.0
Overall Height (mm): 13.5
Internal Thread Size (mm): M5 X 0.8
Overall Length (in): 3.189
Overall Width (in): 0.945
Overall Height (in): 0.531
Internal Thread Size (in): 10-24
View More
Compatible Models for part number 4I-4361

GENERATOR SET

3512B

MINI HYD EXCAVATOR

307D 307C 308 305.5 CR 305 CR

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

W345C MH MH3040

HEX BASED SPL SOLUTION

320E 330F OEM

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 330 L 345B II 336E LH 349F LXE 349D L 320-A L 325B L 336D2 LXE 312E 323F SA 312F 320D LN 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 315D L 325-A 320D2 336D2 L 312F GC 335F 323F 336F XE 374F L 311B 311C 323D 318B N 390F 320D L 312-A 349E L 330D2 336E LNH 350-A 315 GC 325C L 322B 322C 336D LN 319D LN 340MHPU 3101 323D LN 349E L VG 324E LN 352F XE VG 330B L 345B 345C 345D 336 MHPU 312B L 320E L 320D2 GC 311-A 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315-A L 315 323D2 L 313 325 L 320D LRR 315B 315C 330C L 326F L 336D L 323F OEM 336D2 320F L 336F L XE 312C L 323E LN 320B LU 350-A L 320D FM 326F 322-A 325B 349D 330F LN 324D L 350 L 330D L 350 OEM 313F 322-A L 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 318E L 340 352F 312D L 340F 322B L 345B L 349 330-A L 330D MH 336 GC 345 328D LCR 329D LN 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 320C FM 324E L 336F L 318F L 320 374F 312E L 326 345C L 330 GC 325 323 318C 325-A L 329E L 318F 318B 323D SA 320D RR 345D L VG 320-A 330 340D L 323D L 313F L 322 L 330D2 L 335 336 311F LRR 323D2 329D 330F L 329E 326D2 L 385C 330-A 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 315-A 320B 320C 320D 320E 315B L 395 323E L 325D MH 313F LGC 336F LN 329E LN 323E SA 320E LN 375-A 320B N 330F 320B L 316E L 329D2 L 330B 330D 320D2 L 324D LN 390F L 374 329D2 323F L 320 L 317 GC 336D2 L XE 330C MH 345C MH 365C 326F LN 320B U

MATERIAL HANDLER

MH3250 MH3260 MH3037 MH3049 MH3295 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 330 MHPU 350MHPU 325D L 325C 349E 336F 336E 352FMHPU 323F OEM 390F 349D L 330F 330D 330C 330FMHPU 349D2 323D L

HYDRAULIC SHOVEL

6015 6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert