Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps4J-8251: 19.00mm Center Hole Height Rubber Oval Grommet
BackHome
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
4J-8251: 19.00mm Center Hole Height Rubber Oval Grommet
4J-8251: 19.00mm Center Hole Height Rubber Oval Grommet
Product Images
4J-8251: 19.00mm Center Hole Height Rubber Oval Grommet
4J-8251: 19.00mm Center Hole Height Rubber Oval Grommet

Cat® Rubber Grommet

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 4J-8251
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4J-8251

Description:
Cat® grommets are made from high quality rubber intended for the environment of our equipment and used to protect wires, and cables from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)
Grommets feature a flange of rubber that flare out on both sides of the material to hold the rubber in place.

Attributes:
• Material: Rubber
• Center hole size: 19 mm (0.75 in)
• Grommet height: 34 mm (1.34 in)
• Grommet thickness: 11.9 mm (0.47 in)
• Groove width: 6.35 mm (0.25 in)
• Flange thickness: 2.78 mm (0.11 in)
• Overall length: 70.6 mm (2.78 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-8251

Units of Measure

USMetric

Material Description: Rubber

Material: Nitrile / NBR / HNBR / XNBR Rubber

View More
Compatible Models for part number 4J-8251

UNDERGROUND ART TRUCK

AE40 AD30 AD45 AD40

INTEGRATED TOOLCARRIER

IT18B IT38G II IT38G IT28F IT28B

WHEEL TRACTOR-SCRAPER

627K LRC 627K

LOAD HAUL DUMP

R1300

OFF HIGHWAY TRUCK

793F 777G 777E

MOTOR GRADER

120H 16 12H NA 140H 140H NA 143H 14E 12H 160H 12F 16H NA 160H NA 135H NA 14H NA 163H NA 120H NA

WINCH

528 55

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6XE D10 D5R LGP D3B D4G D4H D4E D6N OEM D5B D5R XL D5H D6E SR D6D D7G2 D6N XL D6R D6N D6E D6H D7R D7G D7H D3 D6 D5 D7 D8T D8R D8K D8L D8N D9G D9R D9N D6G2 XL D6N LGP D10N D4E SR D7R II

WHEEL SKIDDER

525 518 515 528 545 535B 525B

KNUCKLEBOOM LOADER

539

PIPELAYER

572R II 589 PL83 PL87 PL72

EXCAVATOR

225 235 215

WHEEL TRACTOR

650B 660B 615 613 627 621 666B

HYDRAULIC CONTROL

193B 193 173B 163 143 183B 153 141 140

TRACK LOADER

983 931 941 951C 951B 941B 977K 955K 955L

SOIL COMPACTOR

825C 825B 815 815B 825G II

BACKHOE LOADER

426B 438B 416 426 428 446B 438 436 446 428B 416B

WHEEL DOZER

834 824B 814B 824C 814 824 824G II

LANDFILL COMPACTOR

826G II 816 826C 826B 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 980 950B 950E 950G 962G 988 992 G926 916 920 G910 G916 926 930 936 966C G936 950 930R 930T 950B/950E 938G II 936E 980B 992B 928F 938G 938F 926E 950F II

CHALLENGER

65 65B

RIPPER

8D 977 10 6 5

QUARRY TRUCK

775B 771D 771C

WHEEL SCRAPER

627 637E 637G 637B 637D 639D 627B 637

TRUCK

785 789 797 773G LRC 795F XQ 793D 793F 69D 773E 773D 773G 797F 773G OEM 785C 785D 797B 773B 793F CMD 775G 793F OEM 775E 775D 795F AC 789C 789D 777D 777G 777F 775G OEM 769 773 777 775G LRC 769B 769D 769C

TRACTOR

772 776 776D 768C 772B

BULLDOZER

7SU 7S LGP 8S 10C 5A 5S 10S 7S 10U 8A 3S 3P

TRACK-TYPE LOADER

977K

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4J-8251
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4J-8251

Description:
Cat® grommets are made from high quality rubber intended for the environment of our equipment and used to protect wires, and cables from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure (vibration, shock, noise.)
Grommets feature a flange of rubber that flare out on both sides of the material to hold the rubber in place.

Attributes:
• Material: Rubber
• Center hole size: 19 mm (0.75 in)
• Grommet height: 34 mm (1.34 in)
• Grommet thickness: 11.9 mm (0.47 in)
• Groove width: 6.35 mm (0.25 in)
• Flange thickness: 2.78 mm (0.11 in)
• Overall length: 70.6 mm (2.78 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-8251

Units of Measure

USMetric

Material Description: Rubber

Material: Nitrile / NBR / HNBR / XNBR Rubber

View More
Compatible Models for part number 4J-8251

UNDERGROUND ART TRUCK

AE40 AD30 AD45 AD40

INTEGRATED TOOLCARRIER

IT18B IT38G II IT38G IT28F IT28B

WHEEL TRACTOR-SCRAPER

627K LRC 627K

LOAD HAUL DUMP

R1300

OFF HIGHWAY TRUCK

793F 777G 777E

MOTOR GRADER

120H 16 12H NA 140H 140H NA 143H 14E 12H 160H 12F 16H NA 160H NA 135H NA 14H NA 163H NA 120H NA

WINCH

528 55

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6XE D10 D5R LGP D3B D4G D4H D4E D6N OEM D5B D5R XL D5H D6E SR D6D D7G2 D6N XL D6R D6N D6E D6H D7R D7G D7H D3 D6 D5 D7 D8T D8R D8K D8L D8N D9G D9R D9N D6G2 XL D6N LGP D10N D4E SR D7R II

WHEEL SKIDDER

525 518 515 528 545 535B 525B

KNUCKLEBOOM LOADER

539

PIPELAYER

572R II 589 PL83 PL87 PL72

EXCAVATOR

225 235 215

WHEEL TRACTOR

650B 660B 615 613 627 621 666B

HYDRAULIC CONTROL

193B 193 173B 163 143 183B 153 141 140

TRACK LOADER

983 931 941 951C 951B 941B 977K 955K 955L

SOIL COMPACTOR

825C 825B 815 815B 825G II

BACKHOE LOADER

426B 438B 416 426 428 446B 438 436 446 428B 416B

WHEEL DOZER

834 824B 814B 824C 814 824 824G II

LANDFILL COMPACTOR

826G II 816 826C 826B 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 980 950B 950E 950G 962G 988 992 G926 916 920 G910 G916 926 930 936 966C G936 950 930R 930T 950B/950E 938G II 936E 980B 992B 928F 938G 938F 926E 950F II

CHALLENGER

65 65B

RIPPER

8D 977 10 6 5

QUARRY TRUCK

775B 771D 771C

WHEEL SCRAPER

627 637E 637G 637B 637D 639D 627B 637

TRUCK

785 789 797 773G LRC 795F XQ 793D 793F 69D 773E 773D 773G 797F 773G OEM 785C 785D 797B 773B 793F CMD 775G 793F OEM 775E 775D 795F AC 789C 789D 777D 777G 777F 775G OEM 769 773 777 775G LRC 769B 769D 769C

TRACTOR

772 776 776D 768C 772B

BULLDOZER

7SU 7S LGP 8S 10C 5A 5S 10S 7S 10U 8A 3S 3P

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert